Teilenummer
|
---|
HBS15S |
HBS700S |
HBS800S |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Width across flat dimension (mm) | Single Product/Set Classification | Overall length (L dimension) (mm) | Hex bar wrench underneck length L-shape only (mm) | Set Content | Set Content (piece) | Trusco Code | Mass (g) | Accessory | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.79 € | 1 |
Versand am selben Tag
Auf Lager | 1.5 | Einzelstück | 45 | 3.5 | - | - | 411-4370 | 1g | - | ||
42.14 € | 1 | 6 Arbeitstage | 1.5 ~ 6 | Produktsatz | - | - | 1.5、2、2.5、3、4、5、6 | 7 | 325-8653 | 64 g/set | Holder | ||
52.13 € | 1 | Verfügbar | 7 Arbeitstage | 1.5 ~ 8 | Produktsatz | - | - | 1.5、2、2.5、3、4、5、6、8 | 8 | 325-8661 | 116 g/set | Holder |
Loading...
Type | L-förmiger Sechskantschlüssel | Tip Type | Kugelkopf | Features | It has a short underneck, making it easy to use in narrow places. The ball point section is given high-precision broaching with the maximum inclination angle of 30°. |
---|
Konfigurieren
Lagerbestand
Basiseigenschaften
Width across flat dimension(mm)
Single Product/Set Classification
Overall length (L dimension)(mm)
Hex bar wrench underneck length L-shape only(mm)
Set Content
Set Content(piece)
Trusco Code
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften