Endrelais

  • Daten, die angezeigt werden sollen
    30
    45
    60
  • Sortierung
Lieferzeit
  • Alle Produkte
  • 4 Tage oder weniger
    • Empfehlung
    Terminal Relay G6D-F4B / G3DZ-F4B

    Terminal Relay G6D-F4B / G3DZ-F4B

    OMRON

    [Features] ▪ Terminal relay for 4-point output for usability and space saving. ▪ Width 31 x height 35 x depth 68 mm. ▪ Identical size with the PYF socket. ▪ Independent contact, and independent coil. ▪ Easy common connection with a short bar (sold separately). ▪ Also enables a common connection with an adjacent terminal. ▪ Electric shock prevention with the terminal cover. ▪ Relay equipped type and power MOSFET relay equipped type available. · Includes operating display LED. · Includes diode for absorbing coil surge. ▪ DIN rail mounting and screw mounting. ▪ Comes with the relay removing tool. ▪ Standard product is certified by UL, CSA, and VDE standards (VDE standard is for G6D-F4B type only).

    ab
    29.93€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Terminal Relay G6B-4□□ND

    Terminal Relay G6B-4□□ND

    OMRON

    [Features] · Terminal relay used for small 4-point outputs. · Housing for four 5 A switching G6B type power mini relays of small size, high sensitivity, and high voltage resistance. · The main body of the relays has a plastic seal structure. · The terminals have an IN/OUT isolated structure, so wiring is simple. · With operating display LED. · Diode for absorbing coil surge included. · S. · Due to specialized socket, relay replacement is simple. · UL and CSA certified product (except for high reliability) with standard shape. · G6B-4BND/47BND/48BND (DC12/24 V) is a VDE regulated and certified product. · DIN rail mounting and screw mounting.

    ab
    34.47€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • I/O Relay Terminal G7TC

    I/O Relay Terminal G7TC

    OMRON

    [Features] · Collective wiring can be done with single connector cable and SYSMAC. Reduces wiring and saves space. · Both the input and output terminals have a compact size of width 182 (for 8 points: width 102) x depth 85 x height 68 mm. · One touch connection to SBC also with connector. · Coil surge absorbing element included. · ON/OFF of the I/O signal can be noticed at a glance with the operation display LED. · DIN rail mounting. · G3TA type I/O solid state relays can also be equipped. · Certified compliant with international UL and CSA standards (excluding G7TC-OC16-1 type).

    ab
    98.68€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Terminal Relay G6B-4CB

    Terminal Relay G6B-4CB

    OMRON

    [Features] · Terminal relay used for small 4-point output that houses C contact relays. · Housing 4 G6B-2114P-US. · With operating display LED. · Diode for absorbing coil surge included. · Due to specialized socket, relay replacement is simple. · DIN rail mounting and screw mounting.

    ab
    49.28€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Terminal Relay G6D-4B / G3DZ-4B

    Terminal Relay G6D-4B / G3DZ-4B

    OMRON

    [Features] · Terminal relay used for vertical model 4-point output with small mount space. · Small space size with width 28 x height 90 x length 45mm. · Product lineup includes G6D relay housing type and non-contact G3DZ power MOSFET relay housing type. · The terminals have an IN/OUT isolated structure, so wiring is simple. · With operating display LED. · Diode for absorbing coil surge included. · Due to specialized socket, relay replacement is simple. · ▪ DIN rail mounting and screw mounting. · Relay demounting tool included.

    ab
    42.18€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • I/O Terminal P7TF-IS16 / OS16 / OS08

    I/O Terminal P7TF-IS16 / OS16 / OS08

    OMRON

    [Features] · This socket can be flexibly incorporated into the system. · I/O relays, I/O solid state relays, and expansion modules can be optionally equipped. · Both input and output are compact at W 182 mm (W 102 mm: for use with eight points) × D 85 mm × H 88 mm. · Has a surge absorber. · Display LED is standard equipment. · DIN rail mounting.

    ab
    84.66€