Verputzbedarf

  • Daten, die angezeigt werden sollen
    30
    45
    60
  • Sortierung
Lieferzeit
  • Alle Produkte
  • 4 Tage oder weniger
  • 5 Tage oder weniger
  • 6 Tage oder weniger
  • Mixing Barrel

    Mixing Barrel

    RISU KOGYO

    [Features] - Since it uses a flexible resin material and is thickly molded, it is suitable for stirring mortar etc. [Applications] - For stirring wall material for general housing and mortar.

    ab
    30.09€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • High Mortar Dirt Floor Trowel

    High Mortar Dirt Floor Trowel

    KANESAN

    [Feature] - The handle and mortar board are integrally molded, preventing the handle from becoming loose and coming out. - Has great smoothness and no trowel unevenness. - Mortar board surface FRP. Can quickly remove iregularities from the painting using the multiple cuts on the rear surface. [Application] - For mortar, concrete, mud wall, waterproofing agent, and other troweling works. For large coating surfaces and concrete floors.

    ab
    24.24€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Top Bucket

    Top Bucket

    RISU KOGYO

    [Features] - Durable and easy to hold.

    ab
    20.19€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Aluminum Slippers

    Aluminum Slippers

    TOMOSADA

    [Features] - Footwear that does not leave footprints or sink into non-set concrete during concrete floor finishing work. - The heel is positioned towards the rear for easy walking. - The shoe clip has been made wider for easier putting on of the shoes. - The mesh hole is bigger in order to prevent cement x around the heel. [Applications] - For concrete floor finishing work.

    ab
    49.22€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Plastic Tray (Square Short Side Bottom Type)

    Plastic Tray (Square Short Side Bottom Type)

    RISU KOGYO

    [Features] - Extremely robust for a wide variety of uses. - Easy to use for mixing mortar and adhesives, etc.

    ab
    31.18€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • High Mortar Trowel

    High Mortar Trowel

    KANESAN

    [Feature] - The handle and mortar board are integrally molded, preventing the handle from becoming loose and coming out. - Has great smoothness and leaves no trowel unevenness on the coating surface. - Mortar board surface FRP. Can quickly remove iregularities from the painting using the multiple cuts on the rear surface. [Application] - For mortar, concrete, mud wall, waterproofing agent, and other troweling works. For working in relatively narrow spaces.

    ab
    18.97€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Stainless Steel Finishing All-Purpose Trowel
    ab
    13.82€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Parquet

    Parquet

    ASAKA INDUSTRIAL

    [Features] - As the discharge port is shaped like a ruling pen and the base has a finger insertion port, it is extremely useful for opening up materials. - The main unit contains a capacity scale (liters). - The sturdy stainless steel handle fixture prevents deformation of the unit. [Applications] - For mixing soil and mortar, etc.

    ab
    15.14€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Ultra Bucket (Flat Bottom)

    Ultra Bucket (Flat Bottom)

    RISU KOGYO

    [Features] - Delivers ease of use and a flexible type material for professional grade use. - Durable, easy to hold and hard to break.

    ab
    35.02€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Oil-Fired Square Trowel

    Oil-Fired Square Trowel

    KANESAN

    [Features] - The trowel part is made of tool steel and 0.5 mm thick quenched sheet steel. [Applications] - The material is thin and hard, making it suitable for applying mortar and plaster, as well as for finishing and repairing concrete floors.

    ab
    23.94€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Fired Dirt Floor Trowel Long Handle

    Fired Dirt Floor Trowel Long Handle

    KANESAN

    [Features] - Has a long handle for quick and wide application of the dirt floor material. [Features] - The tip of the trowel is rounded so as not to leave any marks. - The trowel part uses special tempered steel. [Applications] - For mortar, ready-mixed concrete, waterproofing and rough spreading work of other plastering materials.

    ab
    40.36€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Fired Flat Joint Trowel

    Fired Flat Joint Trowel

    KANESAN

    [Features] - Made of special steel for strength and good workability. [Applications] - For finishing work and for covering joints on tiles, blocks, bricks, cement products and stone.

    ab
    10.02€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Plastic Tray (Deep Type)

    Plastic Tray (Deep Type)

    RISU KOGYO

    [Features] - Since the chemical resistance is high, it can be used for solvents such as paint. - Impact resistant material is used.

    ab
    101.44€
    Minimum Lieferzeit
    6 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Oil-Fired Finishing Trowel

    Oil-Fired Finishing Trowel

    KANESAN

    [Features] - After quenching, the special steel is tempered at about 350 °C. The steel is not as stiff as after glost firing, but the steel still has definite tenacity. [Applications] - For painting and finishing the narrow surfaces of indoor and outdoor walls, etc.

    ab
    20.76€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Half-Fired Second Coat Trowel

    Half-Fired Second Coat Trowel

    KANESAN

    [Features] - After quenching, the special steel is tempered at about 830 °C, before being air cooled and finished. - Soft and with good trowel spreading. [Applications] - For rough walls, exterior walls, and concrete floor construction work.

    ab
    22.63€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Special Finishing Rubber Trowel

    Special Finishing Rubber Trowel

    KANESAN

    [Features] - Uses high-density rubber (9 mm) for excellent wear resistance and viscosity. [Applications] - For filling white cement between tile joints.

    ab
    14.76€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Fired Brick Trowel

    Fired Brick Trowel

    KANESAN

    [Features] - After quenching at about 830 °C, the special steel is tempered at about 260 °C, after which it is then polish finished. [Applications] - For scooping and stirring mortar and other plastering materials.

    ab
    21.58€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Ultra Bucket (R Bottom)

    Ultra Bucket (R Bottom)

    RISU KOGYO

    [Features] - Delivers ease of use and a flexible type material for professional grade use. - Durable, easy to hold and hard to break.

    ab
    26.71€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • La Buckette

    La Buckette

    RISU KOGYO

    [Features] - Lightweight, durable, easy to hold and easy to stir.

    ab
    15.57€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Wooden Trowel Blade

    Wooden Trowel Blade

    KANESAN

    [Features] - Lightweight, and has good wear resistance and a suitable amount of slip. [Applications] - For plastering, GL, tiles, gardening, landscaping, and art.

    ab
    27.82€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Plastic Tray (R-Processed Short Side Bottom Type)

    Plastic Tray (R-Processed Short Side Bottom Type)

    RISU KOGYO

    [Features] - The base of the short side is at more of a right angle than other conventional products. - Easy to use when mixing mortar and adhesive etc.

    ab
    56.05€