Schneidwerkzeuge und Zubehör

  • Daten, die angezeigt werden sollen
    30
    45
    60
  • Sortierung
Lieferzeit
  • Alle Produkte
  • 3 Tage oder weniger
  • 4 Tage oder weniger
  • 5 Tage oder weniger
  • 8 Tage oder weniger
  • Useful Manual Handles and Bushes (for Counter Sinks)

    Useful Manual Handles and Bushes (for Counter Sinks)

    ILIX

    When working with a shaft diameter other than 10mm (D2) with the manual work handle, please use the bush attachment. (B5 / B6 / B8)

    ab
    10.31€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Rotation Drill Stand

    Rotation Drill Stand

    TRUSCO NAKAYAMA

    [Characteristics] Is useful for organizing tools and improving work efficiency. 3 sizes have been added for reaming, including 10.9 mm, 11.9 mm, and 12.9 mm, and allows for a total of 100 drills to be organized compactly. Can be used to conveniently store 100 drills.

    ab
    16.90€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Aluminum Drill Stand

    Aluminum Drill Stand

    TRUSCO NAKAYAMA

    [Characteristics] Drill sizes are easy to tell just with one look. Uses aluminum material fabric and has excellent visibility. Its aluminum construction is rust resistant and ensures a long life.

    ab
    70.12€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • End Mill Protection Caps

    End Mill Protection Caps [1-10 Stk. pro Packung]

    TRUSCO NAKAYAMA

    [Characteristics] Because of its clear case, it allows for easy management and identification of end mills. Ideal for protecting end mill flutes stored on tooling racks. Features a safe structure that doesn't chip. [Use] For protecting end mill blades.

    ab
    2.64€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • End Mill Protection Caps (Set of 100)

    End Mill Protection Caps (Set of 100) [100 Stk. pro Packung]

    NIIGATA SEIKI

    Protects the cutting edge of valuable end mill.

    ab
    22.39€
    Minimum Lieferzeit
    3 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Needle Pins (for Pneumatic High Speed Multiple-Needle Chisels)

    Needle Pins (for Pneumatic High Speed Multiple-Needle Chisels)

    HOUSE BM

    [Features] Needle pins for pneumatic high-speed multi-needle chisels.

    • Mengenrabatt
    ab
    40.07€
    Minimum Lieferzeit
    8 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Eccentric Sleeve for Super U Drill

    Eccentric Sleeve for Super U Drill

    SANDVIK

    Cutting tool parts.

    ab
    201.68€
    Minimum Lieferzeit
    auf Anfrage

    *Stückpreis Standardkonfiguration

  • Dust Collection Pad

    Dust Collection Pad

    MIYANAGA

    It has excellent flexibility and adsorption, and allows to be attached to wall and ceiling. Having graduation mark allows easy positioning. Can be used regardless of the length of core drill and the drill bit.

    ab
    7.24€