Mehrfachhaken
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
  • Versenkte Fünferhaken aus Holz für Gipskarton

    Versenkte Fünferhaken aus Holz für Gipskarton

    HIKARI

    Main body made of wood; hook made of aluminium that allows for storage.

    ab
    20.12€
    Minimum Lieferzeit
    6 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Edelstahl-Dreierhaken

    Edelstahl-Dreierhaken

    HIKARI

    Shape - multi-hook - Hook parts material - stainless steel - Fixing method - Hook type - 1 package contains (pieces) - 1 - Size · 77 mm × 116 mm × 50 mm

    ab
    3.40€
    Minimum Lieferzeit
    4 Arbeitstage

    *Stückpreis Standardkonfiguration

  • KH-Serie (Schlüsselhalter)

    KH-Serie (Schlüsselhalter)

    HIKARI

    [Features] - The metal does not rust. - Bend and use.

    • Mengenrabatt
    ab
    1.32€
    Minimum Lieferzeit
    3 Arbeitstage

    *Stückpreis Standardkonfiguration

  • SS-Bügel

    SS-Bügel

    HIKARI

    Move and secure with one touch! [Features] - Move and secure with one touch. - The hook is placed along the rail and it will be secured to the transported position. - Depending on the size of the object placed, the space can be narrowed or widened.

    ab
    4.50€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Kleine Viererhaken aus Holz für Gipskarton

    Kleine Viererhaken aus Holz für Gipskarton

    HIKARI

    Shape - multi-hook - Hook part material - Wood (pine) - Fixing method - nail - Size W (mm) · 200 - Size H (mm) · 43 - Size D (mm) · 51 - 1 package contains (pieces) - 1 - total load capacity (kg) · 6

    ab
    11.17€
    Minimum Lieferzeit
    6 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Innenraum-Haken

    Innenraum-Haken

    HIKARI

    Just hang it on the door of the room to transform it into a stylish storage space! [Features] - Just by attaching it to the door interior becomes - The door becomes storage space

    ab
    5.68€
    Minimum Lieferzeit
    6 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Edelstahl-Fünferhaken

    Edelstahl-Fünferhaken

    HIKARI

    Shape - multi-hook - Hook parts material - stainless steel - Fixing method - Hook type - 1 package contains (pieces)V 1 - Size · 77 mm × 216 mm × 50 mm

    ab
    4.34€
    Minimum Lieferzeit
    3 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Chrom-Dreierhaken

    Chrom-Dreierhaken

    HIKARI

    Shape - multi-hook - Hook section material - iron - Fixing method - hook type - 1 package contains (pieces) - 1 - Surface treatment - chrome-plated - Size · 77 mm × 116 mm × 50 mm

    • Mengenrabatt
    ab
    2.68€
    Minimum Lieferzeit
    5 Arbeitstage

    *Stückpreis Standardkonfiguration

  • Chrom-Fünferhaken

    Chrom-Fünferhaken

    HIKARI

    Shape - multi-hook - Hook part material - iron - Fixing method - hook type - 1 package contains (pieces) - 1 - Surface treatment - chrome-plated - Size · 77 mm × 216 mm × 50 mm

    • Mengenrabatt
    ab
    3.40€