Sisal / Cotton / Flannel Wheels【5 Stk. pro Packung】

Sisal / Cotton / Flannel Wheels
  • Mengenrabatt

A 3 piece set for mirror-like finishes. Use in the order of sisal to cotton to flannel.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

● Sisal Wheels
Sisal / Cotton / Flannel Wheels:Related Image

● Cotton Wheels
Sisal / Cotton / Flannel Wheels:Related Image

●● Flannel Wheels
Sisal / Cotton / Flannel Wheels:Related Image
Teilenummer
WHCT-30
WHCT-50
WHCT-80
WHNL-30
WHNL-50
WHNL-80
WHSA-30
WHSA-50
WHSA-80
TeilenummerStandard-StückpreisAnzahl Stk. im PaketMengenrabattLieferzeit?Material Major Diameter
(mm)
Length
(mm)
Maximum Rotation Speed (MAX min-1) Quantity/Pack
(Pieces)

31.40 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Cotton304010,0005

36.75 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Cotton50356,1005

58.14 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Cotton80373,8005

31.40 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Nail304210,0005

36.75 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Nail50426,1005

58.14 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Nail80383,8005

31.40 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Sisal304010,0005

36.75 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Sisal50356,1005

58.14 €

5 Stk. pro Packung

Verfügbar 3 Arbeitstage Sisal80373,8005

Loading...

  1. 1

Spezifikationen

Sisal / Cotton / Flannel Wheels:Related Image
Model NumberOuter Diameter
D
Thickness
T
Shaft Diameter
d
Quantity /
Pack
WHSA 30 2565
50
80

This product is sold in units of packs.
 1 Set Unit 5 Pieces Included
 
Model NumberOuter Diameter
D
Thickness
T
Shaft Diameter
d
Quantity /
Pack
WHCT 30 2565
50
80

This product is sold in units of packs.
 1 Set Unit 5 Pieces Included
 
Model NumberOuter Diameter
D
Thickness
T
Shaft Diameter
d
Quantity /
Pack
WHNL 30 2565
50
80

This product is sold in units of packs. 
 1 Set Unit 5 Pieces Included

Weitere Informationen


WHSA
It is suitable for polishing front shaft-mounted cotton wheels.
It is economical since the impregnated polishing agent means only a little additional polishing agent is required.
It can grind a rough surface into a nearly mirror surface thanks to the rough, large and long sisal fibers.

WHCT
It can further finish a surface that has been finished with a shaft-mounted sisal wheel into a mirror surface.
It is economical since the impregnated polishing agent means only a little additional polishing agent is required.

WHNL
It is effective for wiping or glazing with high friction force thanks to the fine fiber and grain.
It is economical since the impregnated polishing agent means only a little additional polishing material is required.

■ Usage (WHSA)
● Finish polishing for stainless steel, aluminum and other metal.
● Scorch removal.
● Polishing before mirror surface finishing.

■ Usage (WHCT)
● Mirror surface finishing for stainless steel, aluminum and other metal.  
● Fine scratch removal.

■ Usage (WHNL)
● Glazing and wiping.

Grundlegende Informationen

Use Polishing Thickness(mm) 25 Shaft Diameter(mm) 6

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support