Can be safely used in high-temperature regions. Provides excellent corrosion resistance as well as sanitary design.
[Features]
· Stable and durable for long periods of time and supports hot water supplies with up to a maximum operating temperature (Eslopex: 95°C, Eslo PB: 90°C).
· Hygienic piping does not negatively affect the water quality, and has superior corrosion resistance properties.
・ Inner surface is very smooth and features low friction resistance, practically eliminating scale adhesion.
· Minimum bend radius: Eslopex 150 mm, Eslo PB 170 mm (for nominal size 13), highly flexible and can be used to for bended piping without any joints, which makes installation faster and simpler.
· Pipe is long and lightweight and thus economical as it is possible to speed up execution and save labor.
· The coating material used for the Eslopex CV is an elastomer resin which contains a highly elastic rubber component.
· Furthermore, because the coating material protects the inner pipe Eslopex from harm, installation can be done quickly with confidence.
· Because an insulating material with superior insulating properties is used in the outer coating of the insulated Eslopex and insulated Eslo PB, insulating performance is enhanced significantly.
· Insulating materials with thicknesses of 5t and 10t are provided.
Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
Art | Polyethylenrohr | Länge(m/Rolle) | 100 |
---|
Helfen Sie uns dabei, unsere Webseite noch weiter zu verbessern.
Bitte geben Sie uns Ihr Feedback zu unserem MISUMI e-Katalog.
Vielen Dank für Ihre Unterstützung.
Bitte nutzen Sie das Anfrageformular, wenn Sie eine umgehende Antwort von uns wünschen.