Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Art | Type | Connector | Specifications | Lead wire electrical entry | Pressure reduction port | Option | Number of Valves (Stück) | Type of wiring | Compatible Models | Connector output direction | Air supply /exhaust block pipe fitting specifications | Locking fixture | Pressure regulating screw operation method | Handle (regulator orientation) | Bore diameter of fitting | Pressure Switch / Pressure Gauge Specifications | Series | Unit notation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.06 € | 1 | 4 Arbeitstage | Verbindungsblock/Platte | - | - | verriegelbar mit Schlitz | Steckerart | - | Manometer, Montage oben | - | - | für SJ2000/3000 | - | - | - | - | - | - | - | - | - | ||
42.05 € | 1 | auf Anfrage | Verbindungsblock/Platte | Pressure reducing valve block | - | Pressure counting surface mounting | - | P-Port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | ||
66.76 € | 1 | auf Anfrage | Verbindungsblock/Platte | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-Port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Driver operation type | - | - | - | - | - | ||
69.50 € | 1 | auf Anfrage | Verbindungsblock/Platte | Pressure reducing valve block | - | Pressure gauge side mounting | - | P-Port | - | - | Connection with Connectors | 4-port solenoid valve SJ2000/3000 series | - | - | - | Manual operation | - | - | - | - | - | ||
75.69 € | 1 | 91 Arbeitstage | Verbindungsblock/Platte | Connector block ass'y | - | For D sub-connector (Lock bracket: millimeter size screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
75.69 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Connector block ass'y | - | For D sub-connector (Lock bracket: millimeter size screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
75.71 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Connector block ass'y | - | For D sub-connector (Lock bracket: unified screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
75.71 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For D sub-connector (Lock bracket: unified screw) | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
68.13 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Connector block ass'y | - | For flat cable 26 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
68.13 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For flat cable 26 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
68.13 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For flat cable 20 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
68.13 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Connector block ass'y | - | For flat cable 20 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
68.13 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For flat cable 10 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
68.13 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For flat cable 10 poles | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
69.50 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For 20 poles compatible with PC wiring | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector upward | - | - | - | - | - | - | - | - | ||
69.50 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | For 20 poles compatible with PC wiring | - | - | - | - | - | For 60P type (flat cable compatible) manifold | Connector sideways | - | - | - | - | - | - | - | - | ||
58.47 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | Flat cable 20 poles | - | - | - | - | 9 stations | All double wiring | For 60LP type (flat cable compatible) manifold | Connector facing up | - | Millimeter size screw | - | - | - | - | SJ3000 | - | ||
83.24 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | D-sub connector | - | - | - | - | 16 stations | All single wiring | For 60LP type (flat cable compatible) manifold | Connector facing up | - | Millimeter size screw | - | - | - | - | SJ2000 | - | ||
69.40 € | 1 | auf Anfrage | Verbindungsblock/Platte | Connector block ass'y | - | Serial EX180 | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | - | - | - | - | - | - | - | - | ||
7.47 € | 1 | 39 Arbeitstage | Blockierscheibe | - | - | - | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | - | - | ||
27.56 € | 1 | auf Anfrage | Verbindungsblock/Platte | Blanking block ass'y | - | For connector connection (Single wiring) | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | - | - | ||
27.56 € | 1 | auf Anfrage | Verbindungsblock/Platte | Blanking block ass'y | - | For connector connection (Double wiring) | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | SJ2000/SJ3000 | - | ||
27.56 € | 1 | auf Anfrage | Verbindungsblock/Platte | Blanking block ass'y | - | For connector connection (Double wiring) | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | SJ3A6 | - | ||
23.44 € | 1 | auf Anfrage | Verbindungsblock/Platte | Blanking block ass'y | - | For individual wiring | - | - | - | - | - | 4-port solenoid valve SJ2000/3000 series | - | - | - | - | - | - | - | SJ2000/SJ3000 | - | ||
48.87 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
52.31 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
33.00 € | 1 | 38 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
33.00 € | 1 | 54 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
48.87 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
52.31 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
33.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
33.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications | - | Interne Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
57.81 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
61.24 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
42.00 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
42.00 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
57.81 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
61.24 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
42.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
42.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specifications | - | Externe Pilotspezifikationen | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
57.81 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
61.24 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
42.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
42.00 € | 1 | 26 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
57.81 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
61.24 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
42.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
42.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly external pilot specification / built-in silencer | - | Externe Pilotenspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
48.87 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
52.31 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
33.00 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
33.00 € | 1 | 39 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
48.87 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
52.31 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out on elbow) | - | - | - | - | - | - | - | ||
33.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 1/4 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
33.00 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications / built-in silencer | - | Interne Pilotspezifikationen, eingebauter Schalldämpfer | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | 5/16 "with one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
59.19 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
62.63 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (Take out elbow) | - | - | - | - | - | - | - | ||
46.13 € | 1 | auf Anfrage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀6 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - | ||
46.13 € | 1 | 26 Arbeitstage | Verbindungsblock/Platte | Air supply / exhaust block assembly internal pilot specifications for different pressures | - | Internal pilot specifications for different pressures | - | - | - | - | - | For 60P type (flat cable compatible) manifold | - | ⌀8 With one-touch pipe fitting (straight) | - | - | - | - | - | - | - |
Loading...
Konfigurieren
Basiseigenschaften
Art
Type
Connector
Specifications
Lead wire electrical entry
Pressure reduction port
Option
Number of Valves(Stück)
Type of wiring
Compatible Models
Connector output direction
Air supply /exhaust block pipe fitting specifications
Locking fixture
Pressure regulating screw operation method
Handle (regulator orientation)
Bore diameter of fitting
Pressure Switch / Pressure Gauge Specifications
Series
Unit notation
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften