OA Chair (Tamper-Proof)

OA Chair (Tamper-Proof)
  • Mengenrabatt

A tamper-proof jointed backrest type school chair with ample cushioning.

[Features]
· A simple school chair with thick cushioning.
· The chair has a pneumatic lifting device that allows the height of the seat surface to be adjusted as desired.
· The position of the backrest can be adjusted back and forth, which means you can adjust the chair to fit your body type.
· A simple chair that uses a thick backrest and seat cushion.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
SNC-E6BK
SNC-E6BL
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Color Features Size (W x D x H)
(mm)
Specifications Material

124.46 €

Verfügbar 7 Arbeitstage BlackFormaldehyde-reduced product Attach the dedicated SNC-ARM2K arm (sold separately) to convert into an armrest type.535 × 535 - 570 × 765 - 870Tolerated Load - Seat: 80 kg, with Gas Pressure Lifting System, Backrest Moves Forwards / BackwardsUpholstery: Cloth (Polyester), Main Components: Polypropylene / Nylon, Casters: Nylon

124.46 €

Verfügbar 6 Arbeitstage BlueFormaldehyde-reduced product Attach the dedicated SNC-ARM2K arm (sold separately) to convert into an armrest type.535 × 535 - 570 × 765 - 870Tolerated Load - Seat: 80 kg, with Gas Pressure Lifting System, Backrest Moves Forwards / BackwardsUpholstery: Cloth (Polyester), Main Components: Polypropylene / Nylon, Casters: Nylon

Loading...

  1. 1

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support