OA Chair (with Synchro Mechanics)

OA Chair (with Synchro Mechanics)
  • Mengenrabatt

Office chair with flexible synchro mechanics which make responses in accordance with the movement of people

[Features]
· Reduces fatigue because it can be changed to correspond with posture.
· Equipped with a flexible synchronized locking function that changes while the angles of the seat and the back are linked 1:2 in line with the natural weight shifting involved in everything from performing official duties to taking breaks.
· Plywood that produces formaldehyde is not used.
· We use molded urethanes of different hardnesses based on a chlorofluorocarbon-free foaming process that are not prone to cause collapse of the seat surface shape.
· A recyclable urethane cushion is employed for the back cushion.
· You can use this product for a long time without causing environmental problems because the parts are easy to distinguish and replace.
· The fabric can be replaced with vinyl leather (can be ordered for one or more unit).

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
SNC-078BL
SNC-078LGY
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Color Features Size (W x D x H)
(mm)
Specifications Material

321.76 €

Verfügbar 43 Arbeitstage BlueFormaldehyde-reduced product570x610x820 to 920Tolerated Load - Seat: 100 kg, with Gas Pressure Lifting System, Synchro-Locking FunctionUpholstery: Cloth (Polyester), Main Components: Polypropylene / Nylon, Casters: Nylon

331.87 €

43 Arbeitstage Light GrayFormaldehyde-reduced product570x610x820 to 920Tolerated Load - Seat: 100 kg, with Gas Pressure Lifting System, Synchro-Locking FunctionUpholstery: Cloth (Polyester), Main Components: Polypropylene / Nylon, Casters: Nylon

Loading...

  1. 1

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support