SUS-Werkzeugkoffer, 2275/2276

SUS-Werkzeugkoffer, 2275/2276

A double-opening SUS tool case made entirely from stainless steel.
[Features]
· A newly developed all-stainless steel case that realizes high storage capacity while compact.
· Made of 18-8 stainless steel, which is also used in food equipment and which has excellent corrosion resistance.
· A minimalistic and simple design which features storage of the opening/closing link mechanism inside the case.
· The center box has a removable inner tray.
· The latch has a keyhole that allows secure storage of the contents.
[Applications]
· Optimal for maintaining stainless steel parts and tools.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
2275
2276
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

165.92 €

3 Arbeitstage 360×180×2104300

239.65 €

3 Arbeitstage 435×225×2405400

Loading...

  1. 1

Grundlegende Informationen

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case color Silver
Product Type Double door type

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support