Norton, Explorer ALU-Schneiden【10 Stk. pro Packung】

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
2TW-105-XPYA10-60
2TW-125-XPYA10-60
TeilenummerStandard-StückpreisAnzahl Stk. im PaketMengenrabattLieferzeit?Outer Diameter
(mm)
Internal Diameter
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet
(Sheets)
Specification Features 1 Features 2

17.42 €

10 Stk. pro Packung

Verfügbar 7 Arbeitstage 1051514,50010A60QThe combination of Norton 's original abrasive grain and binder has made it easy to grind aluminum, which was difficult with the conventional grindstone.Controls welding on aluminum when cutting and enables smooth and continuous work.

29.80 €

10 Stk. pro Packung

Verfügbar 7 Arbeitstage 1252212,25010A60QThe combination of Norton 's original abrasive grain and binder has made it easy to grind aluminum, which was difficult with the conventional grindstone.Controls welding on aluminum when cutting and enables smooth and continuous work.

Loading...

  1. 1

Grundlegende Informationen

Product Type Flat Work material Aluminum Abrasive material A
Particle Size(#) 60 Blade thickness(mm) 1 Degree of Coupling Q

Zusätzliche Artikel in dieser Kategorie

Technischer Support