Dreifach-Lochsäge

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
HTR-14
HTR-15
HTR-16
HTR-17
HTR-18
HTR-19
HTR-20
HTR-21
HTR-22
HTR-23
HTR-24
HTR-25
HTR-26
HTR-27
HTR-28
HTR-29
HTR-30
HTR-31
HTR-32
HTR-33
HTR-34
HTR-35
HTR-36
HTR-37
HTR-38
HTR-39
HTR-40
HTR-41
HTR-42
HTR-43
HTR-44
HTR-45
HTR-46
HTR-47
HTR-48
HTR-49
HTR-50
HTR-51
HTR-52
HTR-53
HTR-54
HTR-55
HTR-60
HTR-65
HTR-70
HTR-75
TeilenummerStandard-StückpreisMengenrabattLieferzeit?blade diameter
(mm)
shank diameter
(mm)
Number of flutes
(Number of blades / Inch)
Compatible Equipment

55.33 €

Verfügbar 5 Arbeitstage 14104Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

55.34 €

Verfügbar 5 Arbeitstage 15104Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

55.35 €

Verfügbar 5 Arbeitstage 16104Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

55.36 €

Verfügbar 5 Arbeitstage 17104Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

55.36 €

Verfügbar 5 Arbeitstage 18106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

55.38 €

Verfügbar 5 Arbeitstage 19106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

55.39 €

Verfügbar 5 Arbeitstage 20106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

60.37 €

Verfügbar 5 Arbeitstage 21106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

60.38 €

5 Arbeitstage 22106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

60.38 €

Verfügbar 5 Arbeitstage 23106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

60.40 €

5 Arbeitstage 24106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

60.42 €

5 Arbeitstage 25106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

66.24 €

Verfügbar 5 Arbeitstage 26106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

66.24 €

5 Arbeitstage 27106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

66.27 €

5 Arbeitstage 28106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

66.28 €

5 Arbeitstage 29106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

66.32 €

5 Arbeitstage 30106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

72.83 €

5 Arbeitstage 31106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

72.87 €

Verfügbar 5 Arbeitstage 32106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

72.89 €

5 Arbeitstage 33106Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

72.93 €

5 Arbeitstage 34For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

72.98 €

5 Arbeitstage 35For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

80.17 €

Verfügbar 5 Arbeitstage 36For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

80.19 €

Verfügbar 5 Arbeitstage 37For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

80.23 €

Verfügbar 5 Arbeitstage 38For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

80.25 €

5 Arbeitstage 39For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

80.33 €

5 Arbeitstage 40For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

88.20 €

5 Arbeitstage 41For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

88.23 €

5 Arbeitstage 42For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

88.26 €

5 Arbeitstage 43For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

88.28 €

5 Arbeitstage 44For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

88.30 €

Verfügbar 5 Arbeitstage 45For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

97.01 €

5 Arbeitstage 46For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

97.04 €

Verfügbar 5 Arbeitstage 47For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

97.06 €

5 Arbeitstage 48For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

97.11 €

Verfügbar 5 Arbeitstage 49For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

97.14 €

Verfügbar 5 Arbeitstage 50For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

106.35 €

5 Arbeitstage 51For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

106.37 €

5 Arbeitstage 52For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

106.38 €

5 Arbeitstage 53For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

106.41 €

5 Arbeitstage 54For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

106.48 €

5 Arbeitstage 55For both 10 and 139Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

112.14 €

Verfügbar 5 Arbeitstage 60For both 10 and 1312Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

118.17 €

5 Arbeitstage 65For both 10 and 1312Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

121.11 €

Verfügbar 5 Arbeitstage 70For both 10 and 1312Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

127.54 €

5 Arbeitstage 75For both 10 and 1312Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

Loading...

  1. 1

Grundlegende Informationen

Product Type Hole saw Overall Length(mm) 107 Effective length(mm) 25
Applicable Plate Thickness(mm) 12 Drill Diameter(mm) 6 Application Stainless Steel Plate, Stainless Steel Pipe, Aluminum Plate, FRP, Steel Plate, Cast iron, Steel Pipe, Medium-thick Steel Plate, Other

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support