• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Langer Inbusschlüssel mit Kugelkopf, Rot

Langer Inbusschlüssel mit Kugelkopf, Rot

Differentiation by color coding aids in tool management (color: red). Boasts an extremely high finishing dimensional accuracy of 1/100 mm.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
212L-3RE
212L-5RE
212L-8RE
212L-10RE
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Compatible Cap Screw Compatible Setscrew Note Features

11.67 €

3 Arbeitstage 312520M4M6* Final tightening cannot be performed with the ball point part.The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

12.54 €

3 Arbeitstage 516525M6M10* Final tightening cannot be performed with the ball point part.The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

20.36 €

3 Arbeitstage 820032M10M16* Final tightening cannot be performed with the ball point part.The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

24.58 €

3 Arbeitstage 1022036M12M18-20* Final tightening cannot be performed with the ball point part.The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Loading...

  1. 1

Grundlegende Informationen

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Single Item

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support