1/4 Zoll Sechskant, doppelseitige Bits

1/4 Zoll Sechskant, doppelseitige Bits

[Features]
· Electric screwdriver bit with torsion structure (shock absorbing system) that prevents damage to the screw and improves bit life.
· Prevents cam-out by maintaining a high degree of accuracy on the tip, thanks to the extremely thin nano-coating. In addition, the color of the coating differs for each tip size, making it easy to choose the correct bit.
· #1 is green, #2 is blue, and #3 is gold.
· The width of the shaft on the nano-coated torsion bit varies based on the tip size, optimizing the transmission of the torque.
· Magnet included

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
NC62-190/2-150
NC65-190/2-65
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Overall Length
(mm)
Bit Quantity Insertion Angle
(mm)
Note

10.51 €

6 Arbeitstage 15026.35Prevents cam-out by maintaining a high degree of accuracy on the blade, thanks to the extremely thin nano-coating. In addition, the color of the coating differs for each size, making it easy to choose the correct bit. #1 is green, #2 is blue, and #3 is gold. The width of the shaft on the uncoated torsion bit varies based on the tip size, optimizing the transmission of the torque. With magnet.

18.23 €

6 Arbeitstage 6556.35Prevents cam-out by maintaining a high degree of accuracy on the blade, thanks to the extremely thin nano-coating. In addition, the color of the coating differs for each size, making it easy to choose the correct bit. #1 is green, #2 is blue, and #3 is gold. The width of the shaft on the uncoated torsion bit varies based on the tip size, optimizing the transmission of the torque. With magnet.

Loading...

  1. 1

Grundlegende Informationen

Tip Type Phillips (+) shank diameter(mm) 6.35 Single Product Set Product Single Item
Tip size / Phillips (+) No.2 Presence of magnet at the blade tip NA Whether there is a double-end function Available
Size #2

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support