Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
NSWW-SF-308L-1.2-12.5
Product Type | Schweißdraht | Wire Diameter(mm) | 1.2 | Current range, lower(A) | 100–250 |
---|---|---|---|---|---|
Shield Gas | CO2 | Horizontal fillet | 100〜250 | Tensile Strength(Mpa) | 550 |
Stretch(%) | 41 | Amount Of Content | 1 winding (12.5 kg) | Mass(g) | 12500 |
Features | This seamless flux cored wire causes very little sputter, enables slag to be easily removed and achieves excellent bead appearance and shape. The seamless design is moisture resistant and wire feeds smoothly. Highly efficient welding can be done in the horizontal fillet position. | Application | Low carbon 18% Cr-8% Ni steel (SUS304L, etc.) protrusion and fillet welding used in Chemical equipment, containers, plants, etc. | Main Points for Welding Construction | Keep the tip base material at a distance of between 15 and 25 mm. Keep shield gas flow rate to 20-25 l/min. |
Example of Deposited Metal Chemical Composition C(%) | 0.033 | Si(%) | 0.59 | Mn(%) | 1.51 |
P(%) | 0.024 | S(%) | 0.008 | Ni(%) | 10.7 |
Cr(%) | 19.9 | JIS Standard | Z 3323 TS308L-FB0 | AWS Standard | A5.22 E308L T0-1 Applicable |
Specifications | For Low Carbon 18% Cr - 8% Ni Stainless Steel / For CO2 and Ar + 20% CO2 |
Konfigurieren
Basiseigenschaften
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften