Teilenummer
|
---|
DA-3-B |
DA-5-B |
DA-5L-B |
DA-28-B |
DA-42-B |
DA-42F-B |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | External Shape Width (mm) | External Shape Depth (mm) | External Height (mm) | Capacity (L) | Material (Main Body) | Other | Effective Inner Dimensions, Frontage (mm) | Effective inside depth dimension (mm) | Effective inside height dimension (mm) | Applicable Card Inserter (sold separately) | Compatible Container | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.00 € | 1 | 6 Arbeitstage | 264 | 165 | 95 | 3 | Polypropylen (PP) | - | 229 | 130 | 85 | W-1 (deposition) | - | 500-4772 | 200 | 1 pc. | ||
15.92 € | 1 | 6 Arbeitstage | 326 | 204 | 100 | 4 | Polypropylen (PP) | - | 278 | 157 | 90.0 | NO.2 | - | 500-4802 | 350 | 1 pc. | ||
13.34 € | 1 | 6 Arbeitstage | 326 | 204 | 61 | 2.3 | Polypropylen (PP) | - | 278 | 157 | 50.0 | - | - | 500-4837 | 350 | 1 pc. | ||
47.65 € | 1 | 6 Arbeitstage | 480 | 360 | 223 | 27 | Polypropylen (PP) | - | 409 | 310 | 203.0 | NO.1 | - | 501-1205 | 1600 | 1 pc. | ||
66.18 € | 1 | 6 Arbeitstage | 510 | 380 | 270 | 39 | Polypropylen (PP) | - | 457 | 335 | 248.0 | Short No. 16, Long No. 19 | - | 501-1345 | 2000 | 1 pc. | ||
30.28 € | 1 | 6 Arbeitstage | 510 | 380 | 30.5 | - | - | Option | - | - | - | - | DA-42 | 508-0347 | 650 | 1 pc. |
Loading...
Color | Blau | Product Type | Aufbewahrungskiste | Amount Of Content | 1 pc. |
---|
Konfigurieren
Basiseigenschaften
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)
Capacity(L)
Material (Main Body)
Other
Effective Inner Dimensions, Frontage(mm)
Effective inside depth dimension(mm)
Effective inside height dimension(mm)
Applicable Card Inserter (sold separately)
Compatible Container
Trusco Code
Amount Of Content
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften