Edelstahlwagen (SUS304/mit Schutz)

Edelstahlwagen (SUS304/mit Schutz)

Klicken Sie auf dieses Bild, um es zu vergrößern.

Klicken Sie auf dieses Bild, um es zu vergrößern.

  • Edelstahlwagen (SUS304/mit Schutz)
  • Edelstahlwagen (SUS304/mit Schutz)

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
MN11-6045
MN11-7545
MN11-7560
MN11-9045
MN20-6045
MN20-7545
MN20-7560
MN20-9045
MN20-9060
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Frontage
(mm)
Depth
(mm)
Details Type Trusco Code Mass
(g)
Features Specification Guard Height Specification Shelf Board Specification Shelf Board Adjustment Pitch
(mm)
Specification Caster Main Body Material Wheel Material Amount Of Content

349.81 €

12 Arbeitstage 600450Guard: Top Board Only459-784211400Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Board with Guard (1 pc) Flat Shelf Board (1 pc)25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

385.94 €

12 Arbeitstage 750450Guard: Top Board Only459-785112800Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Board with Guard (1 pc) Flat Shelf Board (1 pc)25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

449.40 €

12 Arbeitstage 750600Guard: Top Board Only459-786915700Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Board with Guard (1 pc) Flat Shelf Board (1 pc)25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

414.39 €

12 Arbeitstage 900450Guard: Top Board Only459-787714100Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Board with Guard (1 pc) Flat Shelf Board (1 pc)25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

388.07 €

12 Arbeitstage 600450Guard: Upper/Lower459-789312200Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Plate with Guard25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

434.07 €

12 Arbeitstage 750450Guard: Upper/Lower459-790713800Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Plate with Guard25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

501.20 €

12 Arbeitstage 750600Guard: Upper/Lower459-791516700Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Plate with Guard25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

465.58 €

12 Arbeitstage 900450Guard: Upper/Lower459-792315100Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Plate with Guard25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

544.60 €

12 Arbeitstage 900600Guard: Upper/Lower459-793118600Additional shelves (SUS304: MBN type) can be added and adjusted for differences in level depending on usage conditions. Urethane casters with excellent abrasion resistance are installed as standard.35mmShelf Plate with Guard25Swivel Type (with Stopper) 75 mm ( x 4)Stainless Steel (SUS304)Urethane1 unit

Loading...

  1. 1

Grundlegende Informationen

Height(mm) 800 Maximum Load(kg/unit) 80 Number of Steps(Level) 2
Post Diameter(mm) 25 Uniform Load Capacity(kg/stage) 50 Amount Of Content 1 unit

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support