• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Verlängerung für Schlagschrauber

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
1-2WETB100
1-2WETB150
1-2WETB200
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Overall length (L dimension)
(mm)
Product Width
(mm)
Product Height
(mm)
Product Weight
(g)
Material 1 Application details Function 1 Notes 1 Notes 2 Notes 3

19.51 €

5 Arbeitstage 10030100180Made from Special AlloyFor hex bolt, nut tightening, loosening work.High grade steel alloy is used to make a highly durable body.Use bolts/nuts that match the size.Please do not use tools which have cracks, are worn out or distorted due to expired life.Please firmly mount to impact wrench using the specified O-ring.

23.23 €

5 Arbeitstage 15028150240Made from Special AlloyFor hex bolt, nut tightening, loosening work.High grade steel alloy is used to make a highly durable body.Use bolts/nuts that match the size.Please do not use tools which have cracks, are worn out or distorted due to expired life.Please firmly mount to impact wrench using the specified O-ring.

28.74 €

5 Arbeitstage 20027200320Made from Special AlloyFor hex bolt, nut tightening, loosening work.High grade steel alloy is used to make a highly durable body.Use bolts/nuts that match the size.Please do not use tools which have cracks, are worn out or distorted due to expired life.Please firmly mount to impact wrench using the specified O-ring.

Loading...

  1. 1

Grundlegende Informationen

Single Product/Set Classification Single Item Extension Bar Application Impact Joints Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Width across flat dimension (S Measurement) 12.7 Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) 1/2 Product Depth(mm) 25
Drive angle 12.7 mm (1/2 Inch)

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support