• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Edelstahl-Rack New Pearl

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
NPR-1113RSU
NPR-1113SU
NPR-1114RSU
NPR-1114SU
NPR-2113RSU
NPR-2113SU
NPR-2114RSU
NPR-2114SU
NPR-3114RSU
NPR-3114SU
NPR-3115RSU
NPR-3115SU
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Uniform Load Resistance (Shelf, per series)
(kg)
Caster Mass
(kg)
Finish Set Contents (Accessories) Utility Model Registration Patent Registration Note Delivery Status (Finished Product / Assembly Type) Amount Of Content

1,157.02 €

14 Arbeitstage 13233250φ100 Steel Fitting23kgNo. 42 forward motion stabilizer brackets provided (plated finish)No. 2022234Patent PendingStages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes. Equipped with straight-traveling fittingAssembly type1 unit

1,111.06 €

14 Arbeitstage 12003750-21kgNo. 4-No. 2022234-Stages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes.Assembly type1 unit

1,343.78 €

14 Arbeitstage 13234250φ100 Steel Fitting29kgNo. 42 forward motion stabilizer brackets provided (plated finish)No. 2022234Patent PendingStages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes. Equipped with straight-traveling fittingAssembly type1 unit

1,320.30 €

14 Arbeitstage 12004750-27kgNo. 4-No. 2022234-Stages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes.Assembly type1 unit

1,183.98 €

14 Arbeitstage 16233250φ100 Steel Fitting24kgNo. 42 forward motion stabilizer brackets provided (plated finish)No. 2022234Patent PendingStages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes. Equipped with straight-traveling fittingAssembly type1 unit

1,143.69 €

14 Arbeitstage 15003750-22kgNo. 4-No. 2022234-Stages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes.Assembly type1 unit

1,360.26 €

14 Arbeitstage 16234250φ100 Steel Fitting29kgNo. 42 forward motion stabilizer brackets provided (plated finish)No. 2022234Patent PendingStages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes. Equipped with straight-traveling fittingAssembly type1 unit

1,336.77 €

14 Arbeitstage 15004750-27kgNo. 4-No. 2022234-Stages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes.Assembly type1 unit

1,404.13 €

14 Arbeitstage 19234250φ100 Steel Fitting30kgNo. 42 forward motion stabilizer brackets provided (plated finish)No. 2022234Patent PendingStages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes. Equipped with straight-traveling fittingAssembly type1 unit

1,380.54 €

14 Arbeitstage 18004750-28kgNo. 4-No. 2022234-Stages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes.Assembly type1 unit

1,609.32 €

14 Arbeitstage 19235250φ100 Steel Fitting35kgNo. 42 forward motion stabilizer brackets provided (plated finish)No. 2022234Patent PendingStages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes. Equipped with straight-traveling fittingAssembly type1 unit

1,590.65 €

14 Arbeitstage 18005750-34kgNo. 4-No. 2022234-Stages can be changed and increased with 50 mm pitch. Plate type and flat type can be used for different purposes.Assembly type1 unit

Loading...

  1. 1

Grundlegende Informationen

Connecting type Standalone Type Material Stainless Steel Frontage(mm) 1200
Depth(mm) 450 Product Type Lightweight Type (Up to 200 kg) Uniform Load Capacity(kg/grade) 150
Collar Stainless Steel Material details (main unit) SUS304 Shelf Effective Dimension(mm) W1200×D450×H50
Amount Of Content 1 unit

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support