• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Mini Single-Edged Work Saw, Triangular Edge for PC

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
SSM-7
SSMB-7
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Product Type Product Specifications Overall Length
(mm)
Other Full length details
(mm)
Compatible Replacement Blades Compatible Model Product category Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Notes 1 Notes 2 Notes 3

11.29 €

5 Arbeitstage Single blade sawReplacement Blade Type200~299-200Mini One-side Blade Saw Replacement Blade for SK11 Fine Cutting (SSMB-6/SSMB-7 (Triangle Blade))-Main Body301902080Thin and triangular blade tip can also cut narrow parts which cannot be cut with other conventional products.It can cleanly cut with a fine cutting blade optimal for precision cutting.By simply loosening the screws in the grip, the blade can easily be replaced, which is economical.Please secure sufficient work space and confirm safety of surroundings.Do not use it if there is a crack in the handle or saw body.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

6.38 €

5 Arbeitstage Other Saws--Option--Mini One-side Blade Saw for SK11 Fine Cutting (SSM-6/SSM-7)Replacement Blade23115320Thin and triangular blade tip can also cut narrow parts which cannot be cut with other conventional products.It can cleanly cut with a fine cutting blade optimal for precision cutting.By simply loosening the screws in the grip, the blade can easily be replaced, which is economical.Please secure sufficient work space and confirm safety of surroundings.Do not use it if there is a crack in the handle or saw body.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Loading...

  1. 1

Grundlegende Informationen

Blade Length(mm) ~199 Blade length(mm) 88 Application For cutting plastic, bamboo, etc.
Material Blade: SK-5

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support