Replaceable Blade Type Foldable Saw for PVC and Bamboo Cutting

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
SU-21P
SUB-21P
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Product Type Product Specifications Other Compatible Replacement Blades Compatible Model Product category Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Features Function 1 Function 2 Function 3 Notes 1 Notes 2 Notes 3

16.20 €

3 Arbeitstage Single blade sawReplacement Blade Folding Type-Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)/for general wood fine cutting (SUB-21F))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for ALC board ceramics siding (SUB-21S)/for general wood cutting (SUB-21))-Main Body6544120260-Finished with electroless nickel plating that is rust-resistant, slides well and cuts smoothly.Outstanding abrasion resistance, toughened to withstand shocks and made sure that the sharpness stays long.The blade can be easily replaced by removing only one screw.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

7.40 €

5 Arbeitstage Other Saws-Option-SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SU-21)/for ALC board ceramics siding (SU-21S))/SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SU-21P)·for general wood fine cutting (SU-21F))/SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting SU-24)/for general wood fine cutting (SU-24F))Replacement Blade40245140Finished with electroless nickel plating that is rust-resistant, slides well and cuts smoothly.Replacement saw blade.Outstanding abrasion resistance, toughened to withstand shocks and made sure that the sharpness stays long.-Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

Loading...

  1. 1

Grundlegende Informationen

Blade Length(mm) 200~229 Blade length(mm) 210 Application Cutting work for PVC, bamboo, etc.

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support