• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Replaceable Blade Type Foldable Saw, Fine, for General Woodwork Blade Length (mm) 240

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
SU-24F
SUB-24F
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Product Type Product Specifications Other Compatible Replacement Blades Compatible Model Product category Number of Eyes Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Features Function 1 Function 2 Function 3 Function 4 Notes 1 Notes 2 Notes 3

21.92 €

3 Arbeitstage Single blade sawReplacement Blade Folding Type-Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for general wood fine cutting (SUB-21F)/for general wood cutting (SUB-21))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for ALC board ceramics siding (SUB-21S))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 240 mm (for general wood fine cutting (SUB-24F)/for general wood cutting (SUB-24))-Main Body22th Sheet6551018270-The fine blade of 22 teeth (per 3 cm) enables smooth cutting of interior features, plywood, bamboo, etc. (conventional woodwork, 11 teeth).Blade doesn't have teeth so delivers an extremely beautiful cutting edge.Vertical sawteeth are present around U shaped cuts, providing excellent power to cut plywood, or cutting for every direction.High abrasion resistance and long-lasting sharpness because the blade is shock hardened.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

12.67 €

5 Arbeitstage Other Saws-Option-SK11 Replacement Blade Style Folding Saw 240 mm (for general wood cutting (SU-24)/for general wood fine cutting (SU-24F))Replacement Blade-40265160Replacement blade for SU-24F.Replacement saw blade.Tough against rust, tar does not stick, hard chrome plating finish.Sharpness is achieved by cutting edge impact-hardening and it lasts longer.Blade doesn't have teeth so delivers an extremely beautiful cutting edge.Please secure sufficient work space and confirm safety of surroundings.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

Loading...

  1. 1

Grundlegende Informationen

Blade Length(mm) 230~259 Blade length(mm) 240 Application Cutting work for general wood.

Zusätzliche Artikel in dieser Kategorie

Technischer Support