Teilenummer
|
---|
LM-101-5010 |
LM-102-5010 |
LP-101-5025 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Length (m) | Details Type | JAN Code | Trusco Code | Mass (g) | Features | Application | Specifications | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.71 € | 4 | 6 Arbeitstage | 10 | Matte | 4953871102761 | 436-2331 | 165 | An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. | For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. | Cutting Requires Cutter | 1 Roll | ||
8.87 € | 4 | 6 Arbeitstage | 10 | Gloss | 4953871102778 | 436-2349 | 165 | An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. Using a strong adhesion type of acrylic adhesive, it has a stable adhesion. | For joints of heat insulation materials, etc. A product that utilizes the unique appearance and characteristics of aluminum foil to be used for decorative, reflective and shielding applications. | - | 1 Roll | ||
16.92 € | 4 | 6 Arbeitstage | 25 | - | - | 377-7316 | 280 | An aluminum foil adhesive tape made from coating aluminum foil with acrylic pressure sensitive adhesive. | For covering and protecting ducts and pipes. Use in joints of insulation materials, etc. For decorative, reflective, shielding use, etc., making full use of the original appearance and characteristics of aluminum foil. | Cutting Requires Cutter | 1 Roll |
Loading...
Product Type | Klebeband | Color | Gold und silber | Width(mm) | 50 |
---|---|---|---|---|---|
Thickness(mm) | 0.1 | Adhesiveness | 8N/10mm | Tensile Strength | 10N/10mm |
Color Details | Silver | Operating Temperature Range | 0~80℃ | Base Materials | Aluminum Foil |
Adhesive | Acrylic | Amount Of Content | 1 Roll |
Konfigurieren
Basiseigenschaften
Length(m)
Details Type
JAN Code
Trusco Code
Amount Of Content
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften