• Aufgrund des Taifuns in Japan / Tokio kann es bei einigen Produkten zu Lieferverzögerungen kommen. Wir bedanken uns für Ihr Verständnis.
  • Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Abfallsammelbox, Netzausführung

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
CKA-1612
CKA-1616
CKA-2012
CKA-2016
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
JAN code Trusco Code Material Mass
(g)
Features Set Content Amount Of Content

287.24 €

9 Arbeitstage 19001600120016004968957304847453-1159Rail, Baton: Aluminum Slider, Caps, Net, Guard material: Resin7,000/setEasy assembly: Simply install just the rail and the guard part. The best way to prevent cats and crows from scattering garbage. Rail and baton can be adjusted according to the dimensions of the site. Comes with a guard to prevent cats from entering from the side. The yellow net is said to prevent crows from seeing through. Net can be easily replaced.Mounting Nylon Plug, Screws1 Set (Nylon Plug / Screws, etc., for Mounting)

325.72 €

9 Arbeitstage 25001600160012004968957304861453-1167Rail, Baton: Aluminum Slider, Caps, Net, Guard material: Resin8000/setEasy assembly: Simply install just the rail and the guard part. The best way to prevent cats and crows from scattering garbage. Rail and baton can be adjusted according to the dimensions of the site. Comes with a guard to prevent cats from entering from the side. The yellow net is said to prevent crows from seeing through. Net can be easily replaced.Mounting Nylon Plug, Screws1 Set (Nylon Plug / Screws, etc., for Mounting)

308.94 €

9 Arbeitstage 24002000120016004968957304854453-1175Rail, Baton: Aluminum Slider, Caps, Net, Guard material: Resin8000/setEasy assembly: Simply install just the rail and the guard part. The best way to prevent cats and crows from scattering garbage. Rail and baton can be adjusted according to the dimensions of the site. Comes with a guard to prevent cats from entering from the side. The yellow net is said to prevent crows from seeing through. Net can be easily replaced.Mounting Nylon Plug, Screws1 Set (Nylon Plug / Screws, etc., for Mounting)

347.41 €

9 Arbeitstage 32002000160012004968957304878453-1183Rail, Baton: Aluminum Slider, Caps, Net, Guard material: Resin9000/setEasy assembly: Simply install just the rail and the guard part. The best way to prevent cats and crows from scattering garbage. Rail and baton can be adjusted according to the dimensions of the site. Comes with a guard to prevent cats from entering from the side. The yellow net is said to prevent crows from seeing through. Net can be easily replaced.Mounting Nylon Plug, Screws1 Set (Nylon Plug / Screws, etc., for Mounting)

Loading...

  1. 1

Grundlegende Informationen

Product Type Trash can Application Outdoor Use Main body: option Main Body
Amount Of Content 1 Set (Nylon Plug / Screws, etc., for Mounting)

Zusätzliche Artikel in dieser Kategorie

Technischer Support