Fatigue Reducing Cushion Mat

Fatigue Reducing Cushion Mat

It is excellent in cushioning property and heat retention, protecting feet from coldness and fatigue.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
2-3400-01
2-3400-02
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Color Manufacturer Product Name Manufacturer Model Number Features Detailed Specifications Material Amount Of Content

60.10 €

4 Arbeitstage GreenFatigue Reducing Cushion Mat C00301C00301It is excellent in cushioning property and heat retention, protecting feet from coldness and fatigue.Non-Slip Treatment (Back Surface)Front surface/inside: PVC (polyvinyl chloride), Back surface: chlorinated polyethylene copolymer1 pc.

60.10 €

4 Arbeitstage GrayFatigue Reducing Cushion Mat C00302C00302It is excellent in cushioning property and heat retention, protecting feet from coldness and fatigue.Non-Slip Treatment (Back Surface)Front surface/inside: PVC (polyvinyl chloride), Back surface: chlorinated polyethylene copolymer1 pc.

Loading...

  1. 1

Grundlegende Informationen

Product Type Fatigue-Reducing Mat Shape Sheet Type Size(mm) 500X600
Weight(kg) Approximately 1.2 Thickness(mm) Approx. 9 Amount Of Content 1 pc.

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support