• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Disposable Needle Box

Disposable Needle Box

The lid cannot be opened once it is locked. The lid is translucent so the contents can be seen. Dedicated stand is unlikely to slip and securely affixes.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
8-7221-02
8-7221-03
8-7221-11
8-7221-31
8-7221-41
8-7221-42
8-7221-43
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Capacity
(L)
Application Width x depth x height
(mm)
Weight
(kg)
Specifications Material Color Manufacturer Product Name JAN Code Features Amount Of Content

19.34 €

4 Arbeitstage 3Trash can180X151X184--PP (Polypropylene)YellowDisposable Needle Box Yellow 3L4560111723114Lid does not open when locked. Semi-transparent lid for identifying contents. Dedicated stand locks tightly and prevents slippage.1 pc.

21.29 €

4 Arbeitstage 5Trash can218X192X206--PP (Polypropylene)YellowDisposable Needle Box Yellow 5L4560111723121Lid does not open when locked. Semi-transparent lid for identifying contents. Dedicated stand locks tightly and prevents slippage.1 pc.

34.95 €

4 Arbeitstage 1Other120X120X440.4Dedicated standPU (Polyurethane)-Stand for disposable needle box4571110702536-1 unit

4.41 €

4 Arbeitstage 1Trash can122X104X165--PP (Polypropylene), Stand / PU (Polyurethane), Bracket / Stainless Steel, AluminumYellowDisposable Needle Box Yellow 1L4560111760195Lid does not open when locked. Semi-transparent lid for identifying contents. Dedicated stand locks tightly and prevents slippage.1 pc.

3.79 €

4 Arbeitstage 1Trash can122X104X165--PP (Polypropylene), Stand / PU (Polyurethane), Bracket / Stainless Steel, AluminumRedDisposable Needle Box Red 1L4560111760270Lid does not open when locked. Semi-transparent lid for identifying contents. Dedicated stand locks tightly and prevents slippage.1 pc.

7.26 €

4 Arbeitstage 3Trash can180X151X184--PP (Polypropylene), Stand / PU (Polyurethane), Bracket / Stainless Steel, AluminumRedDisposable Needle Box Red 3L4560111760287Lid does not open when locked. Semi-transparent lid for identifying contents. Dedicated stand locks tightly and prevents slippage.1 pc.

9.88 €

4 Arbeitstage 5Trash can218X192X206--PP (Polypropylene), Stand / PU (Polyurethane), Bracket / Stainless Steel, AluminumRedDisposable Needle Box Red 5L4560111760294Lid does not open when locked. Semi-transparent lid for identifying contents. Dedicated stand locks tightly and prevents slippage.1 pc.

Loading...

  1. 1

Grundlegende Informationen

Product Type Trash can Dust Wagon Other

Zusätzliche Artikel in dieser Kategorie

Technischer Support