• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Color-Coded Duster

Color-Coded Duster

Easy and clear sorting with color and shape of lids. The lid has a handle for easy removal. Comes with plastic bag hooks.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
7-5642-01
7-5642-02
7-5642-03
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Color Product Name Manufacturer Product Name Features Footnotes Amount Of Content

80.75 €

4 Arbeitstage YellowGeneral UseColor Separation Duster For General Purpose (Yellow)Easy and clear sorting with color and shape of lids. Lids are fitted with handles for easy removal. Comes with plastic bag hooks.It is an Eco Mark-approved product made of 75 to 98% recycled plastic.1 pc.

80.75 €

4 Arbeitstage BlueFor Bottles and CansColor Separation Duster For Bottles/Cans (Blue)Easy and clear sorting with color and shape of lids. Lids are fitted with handles for easy removal. Comes with plastic bag hooks.It is an Eco Mark-approved product made of 75 to 98% recycled plastic.1 pc.

80.75 €

4 Arbeitstage GreenFor PET BottlesColor Separation Duster For PET Bottles GreenEasy and clear sorting with color and shape of lids. Lids are fitted with handles for easy removal. Comes with plastic bag hooks.It is an Eco Mark-approved product made of 75 to 98% recycled plastic.1 pc.

Loading...

  1. 1

Grundlegende Informationen

Product Type Trash can Capacity(L) 45 Application Trash can
Dust Wagon Other Size(mm) 280X450X650 Weight(kg) 2.3
Material Recycled Polypropylene Amount Of Content 1 pc.

Zusätzliche Artikel in dieser Kategorie

Technischer Support