• Aus technischen Gründen ist eine Kreditkartenzahlung temporär nicht möglich. Wir bitten etwaige Unannehmlichkeiten zu entschuldigen.

Safety Square Drainboard Short End Type

Safety Square Drainboard Short End Type

Non-slip effect with sealing performance for peace of mind.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
6-8032-01
6-8032-02
6-8032-03
6-8032-04
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Collar Manufacturer Product Name Manufacturer Model Number JAN Code Base Material Soft material used for the front and back sides Flameproof authorization number Features Specifications Amount Of Content

31.13 €

4 Arbeitstage BlueSafety Square 430-0200 Blue430-02004964079018471PP (Polypropylene) Antibacterial Agent BlendedSpecial TPE (Thermoplastic Rubber) ResinE.O.940510Non-slip effect with sealing performance for peace of mind.Weight: Approx. 580 g per 1 Piece , Approx. 6.7 kg for 1 m21 pc.

31.13 €

4 Arbeitstage PinkSafety Square 430-0230 Pink430-02304964079018501PP (Polypropylene) Antibacterial Agent BlendedSpecial TPE (Thermoplastic Rubber) ResinE.O.940510Non-slip effect with sealing performance for peace of mind.Weight: Approx. 580 g per 1 Piece , Approx. 6.7 kg for 1 m21 pc.

31.20 €

4 Arbeitstage GreenSafety Square 430-0210 Green430-02104964079018488PP (Polypropylene) Antibacterial Agent BlendedSpecial TPE (Thermoplastic Rubber) ResinE.O.940510Non-slip effect with sealing performance for peace of mind.Weight: Approx. 580 g per 1 Piece , Approx. 6.7 kg for 1 m21 pc.

31.13 €

4 Arbeitstage IvorySafety Square 4300220 Ivory430-02204964079018495PP (Polypropylene) Antibacterial Agent BlendedSpecial TPE (Thermoplastic Rubber) ResinE.O.940510Non-slip effect with sealing performance for peace of mind.Weight: Approx. 580 g per 1 Piece , Approx. 6.7 kg for 1 m21 pc.

Loading...

  1. 1

Grundlegende Informationen

Product Type Drain Board Length(mm) 300 Width(mm) 300
Shape Joint type Detailed sizes(mm) 300X300X40 Amount Of Content 1 pc.

Zusätzliche Artikel in dieser Kategorie

Technischer Support