Kraft-Seitenschneider, 7401

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
7401-140
7401-160
7401-180
7401-200
7401-250
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Overall Length
(mm)
Piano Wire Cutting Performance
(φ/mm)
Mass
(g)
Medium-hard Wire Cutting Capability
(φ/mm)
Hard Wire Cutting Performance
(φ/mm)
JAN Code Specifications Features

36.35 €

3 Arbeitstage 1401.51303.124003773011835Head Finish: Polished / Handle Specification: Plastic CoatingOptimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.

36.08 €

3 Arbeitstage 16021803.42.54003773011866Head Finish: Polished / Handle Specification: Plastic CoatingOptimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.

40.85 €

3 Arbeitstage 1802.22203.82.74003773011897Head Finish: Polished / Handle Specification: Plastic CoatingOptimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.

44.11 €

3 Arbeitstage 2002.52604.234003773011927Head Finish: Polished / Handle Specification: Plastic CoatingOptimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.

54.33 €

3 Arbeitstage 25033904.63.54003773011941Head Finish: Polished / Handle Specification: Plastic CoatingOptimum blade position and angle, design boasts maximum use of lever principle, ergonomic handle shape, with these three benefits, boast high cutting power with little strength used. Hardness of carefully quenched blade is HRC64. Material is oil-quenched and tempered chrome vanadium electric steel.

Loading...

  1. 1

Grundlegende Informationen

Product Category Nippers Nipper Type Nippers With or without Spring NA
Single Product/Set Classification Single Item Main body: option Main Body

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support