• Hinweis auf planmäßige Wartung: Diese Seite wird auf Grund von Wartungsarbeiten in der Zeit von 2:00 bis 14:00 (CEST) 26/5/2019 nicht verfügbar sein. Wir entschuldigen uns vielmals für die Unannehmlichkeiten.

1/2 Zoll Vierkant, Schlagschraubereinsatz

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
23158
23159
23160
23161
23162
23163
23164
23165
23166
23167
23169
23171
23172
23173
23174
23176
23177
23178
23180
23182
TeilenummerStandard-StückpreisMengenrabattLieferzeit?Opposite side dimensions
(mm)
Overall Length
(mm)
Tip outer diameter
(mm)
Insertion Portion Outer Diameter
(mm)
JAN Code Notes

8.63 €

4 Arbeitstage 838.515244712818956290Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 9381624.54712818956306Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 103818.524.54712818956313Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 1138.518.5244712818956320Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 1238.520244712818956337Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 13382124.54712818956344Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 1438.52224.54712818956351Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 153824244712818956368Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 1638.524.524.54712818956375Pin and ring are not included. Please purchase separately.

8.63 €

4 Arbeitstage 173826264712818956382Pin and ring are not included. Please purchase separately.

9.53 €

4 Arbeitstage 193828284712818956405Pin and ring are not included. Please purchase separately.

10.83 €

4 Arbeitstage 21403230.54712818956429Pin and ring are not included. Please purchase separately.

10.83 €

4 Arbeitstage 223832.5304712818956436Pin and ring are not included. Please purchase separately.

12.06 €

4 Arbeitstage 233834304712818956443Pin and ring are not included. Please purchase separately.

12.06 €

4 Arbeitstage 2438.53430.54712818956450Pin and ring are not included. Please purchase separately.

12.88 €

4 Arbeitstage 264337.5304712818956474Pin and ring are not included. Please purchase separately.

12.88 €

4 Arbeitstage 2738.538.5304712818956481Pin and ring are not included. Please purchase separately.

13.70 €

4 Arbeitstage 284840304712818956498Pin and ring are not included. Please purchase separately.

14.51 €

4 Arbeitstage 3048.542.5304712818956511Pin and ring are not included. Please purchase separately.

15.33 €

4 Arbeitstage 324844.6304712818956535Pin and ring are not included. Please purchase separately.

Loading...

  1. 1

Grundlegende Informationen

Product Type Impact Socket Bit (For Electric Screwdriver)

Zusätzliche Artikel in dieser Kategorie

Kunden, die diesen Artikel angesehen haben, haben auch angesehen

Technischer Support