Spannkralle

Spannkralle
  • Mengenrabatt
[Features]
· Large clamping range and continuously adjustable.
· Easy and quick height adjustment with hex bolt installed.
· Attachment and removal are safe since the body will not fall even with the bolts loosened.
· The product is particularly designed and manufactured as an ideal clamp to mount injection machine molds and can be used as a retaining bracket for presses.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
FL12
FL16
FL20
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Clamp Range
(mm)
Applicable Bolt Mass
(kg)

49.56 €

1 Verfügbar 6 Arbeitstage 15~35M120.75

69.41 €

1 Verfügbar 5 Arbeitstage 18~42M161.1

101.31 €

1 Verfügbar 9 Arbeitstage 22~50M202.1

Loading...

  1. 1

Technischer Support