Transparenter Behälter, klar, Typ S

Transparenter Behälter, klar, Typ S
A transparent, box-type polypropylene (PP) container.
[Features]
· Can be used for a wide variety of applications.
· The same containers can be stacked together. It can also be stacked together with the lid on.
**Caution**
This product only includes the main body. Purchase the lid separately.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
S-36TM
S-54R
S-54TM
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Detailed colors Compatible Lid JAN Code Trusco Code Mass
(g)
Amount Of Content

45.13 €

4 6 Arbeitstage 48633627336Klar439289258---000-957119001 pc.

62.57 €

4 6 Arbeitstage 55240030954Rot502350284Translucent RedS-54FR4989999367683759-6057-1 pc.

62.57 €

4 7 Arbeitstage 55240030954Klar502350284---000-959826501 pc.

Loading...

  1. 1

Grundlegende Informationen

Product Type Aufbewahrungskiste Material (Main Body) Polypropylen (PP) Amount Of Content 1 pc.

Technischer Support