Teilenummer
|
---|
RNY310-2.6-2 |
RNY310-3.2-5 |
RNY310-4.0-5 |
RNY310-5.0-5 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|
96.90 € | 1 | 8 Arbeitstage | 2.6 | 300 | 50~90 | 45~80 | 1 Box (2 kg) | ||
162.20 € | 1 | 8 Arbeitstage | 3.2 | 350 | 80–120 | 65~110 | 1 Box (5 kg) | ||
159.32 € | 1 | 8 Arbeitstage | 4 | 350 | 110~150 | 85~135 | 1 Box (5 kg) | ||
155.95 € | 1 | 8 Arbeitstage | 5 | 350 | 150~200 | - | 1 Box (5 kg) |
Loading...
Product Type | Schweißstab | JIS Standard | ES310-16 Equivalent | AWS Standard | E310-16 Equivalent |
---|---|---|---|---|---|
Mechanical property: Tensile strength(MPa) | 586 (example, JIS standard: 550:≤) | Mechanical property: 5D elongation(%) | 41.2 (example, JIS standard: 25:≤) | Mechanical property: Absorbed energy(J) | 79(20℃) |
Identification Color | End Surface: Pink, Side Surface: - | Applications and Special Features | Suitable for AISI310 and SUS310S welding with corrosion and heat resistance equal to or higher than that of the base material. The unique design also allows for welding of dissimilar metals where heat treatment is required to reduce the danger of heat cracking and embrittlement. Lime titania covering allows for welding from any position. | Ferrite Quantity: (method) Schaeffler Diagram(%) | 0 |
Notes | Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface. |
Konfigurieren
Basiseigenschaften
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften