3 years warranty Trade Approved models availabile Super High Resolution Mode Selectable... 2g Accuracy on FG-30,5g Accuracy on FG-60,10g Accuracy on FG-150 Your choice of floor mount with column or bench mount without column Counting Function (piece weight calculated from sample qty of items) Comparator Function (HI LO OK displayed for checkWeighing, optional output for control signals) Dual Power Supply (use either AC power or 4 x C cell batteries) source Auto Power Off (scale switches off automatically after a period of inactivity to preserve battery life) Environment Setting (adjust the scale response time to suit its location i.e. heavy vibration areas etc.) Optional RS232C Interface (FG-23) Optional RS232 & Comparator Relay Output (FG-24) Two Platform Sizes (300x 380 mm and 390 x 530 mm)
Teilenummer
Hier finden Sie die Teilenummern zu dem gesuchten Artikel