Lieferzeit |
|
---|
?* Informationen zur Lieferzeit und Preisen
MISUMI
› Jetzt konfigurieren
|
|
Minimum Lieferzeit : | Versand am selben Tag |
---|
Warenzeichen |
---|
Artikelserie |
CAD |
ab∗ |
Minimum Lieferzeit |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
Warenzeichen | MISUMI |
---|---|
Artikelserie | |
CAD |
|
ab∗ | - |
Minimum Lieferzeit | Versand am selben Tag |
Set/single item | Body only |
Outer diameter (D)(mm) | 19 ~ 195 |
Stroke (S)(mm) | 7 ~ 125 |
L Dimension (L)(mm) | 44 ~ 360 |
Initial load(N) | 1700 ~ 199100 |
Maximum load(N) | 2800 ~ 330000 |
Plate Type | - |
Gas Venting With Hose Linkage | - |
Mounting position (Flange shape) | - |
Body Type | - |
Brand | MISUMI |
Loading...
Filtern nach:
Lagerbestand
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand
Marke
CAD Format