Kettenführungen (AGD-Führungen) (AGD)

Kettenführungen (AGD-Führungen) (AGD)
  • Mengenrabatt
Ultra-high molecular weight polyethylene rails make it possible to construct environmentally friendly conveyor lines, with little dust or noise.

[Features]
· Application chain consists of two rows of transmission roller chains and bushing chains ( JISB1801).
· Unit price of lengths under 2 m + cutting fee (where the cut end is over 500 mm, the end piece will also be supplied, and in case this is not required or a length less than 500 mm length is required, please contact.
· Product length contracts by 0.2 mm every 1000 mm at 1°C (stock product and so instance occur where fixed length offset amounts are large.
· In consideration of stretch and contraction, install slot etc.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
AGD40
AGD50
AGD60
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
RoHSKetten-Nr.

61.76 €

1 Verfügbar 8 Arbeitstage 1040

64.50 €

1 10 Arbeitstage -50

72.41 €

1 Verfügbar 8 Arbeitstage 1060

Loading...

  1. 1

Grundlegende Informationen

Ausführung Kettenführung Werkstoff Kunststoff

Technischer Support