Bandzange

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
RHC-130
RHC-170
RHC-240
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Port opening
(mm)
Overall Length
(mm)
Material Application Function 2 Notes 1 Notes 2 Notes 3 Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

3.87 €

1 7 Arbeitstage 30130NylonFor temporary fastening of woodwork, hobby material, etc.It is lightweight because it is made of nylon.This product is a simplified type. For more secure clamping, use a metal or C clamp.Do not use for applications other than clamping.Please do not use with high-temperature objects as it is made of nylon.451321760

5.68 €

1 Verfügbar 7 Arbeitstage 40170NylonFor temporary fastening of woodwork, hobby material, etc.It is lightweight because it is made of nylon.This product is a simplified type. For more secure clamping, use a metal or C clamp.Do not use for applications other than clamping.Please do not use with high-temperature objects as it is made of nylon.6017020100

10.88 €

1 Verfügbar 5 Arbeitstage 70240-Light work such as adhering woodwork products.----8824530280

Loading...

  1. 1

Grundlegende Informationen

Function 1 Because it can be locked with little force, it is easy to use even for women and elderly people.

Technischer Support