Teilenummer
|
---|
HB10015-A-60 |
HB10015-A-120 |
HB10015-Z-60 |
HB10015-Z-80 |
Teilenummer |
Standard-Stückpreis
| Anzahl Stk. im Paket | Mindestbestellmenge | Mengenrabatt | Particle Size (#) | Abrasive grain | |
---|---|---|---|---|---|---|---|
50.05 € | 5 Stk. pro Packung | 1 Packung | 6 Arbeitstage | 60 | Schleifkörper A | ||
50.05 € | 5 Stk. pro Packung | 1 Packung | 6 Arbeitstage | 120 | Schleifkörper A | ||
50.23 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | 60 | Schleifkörper Z | ||
50.23 € | 5 Stk. pro Packung | 1 Packung | 6 Arbeitstage | 80 | Schleifkörper Z |
Loading...
Type | Vielblattscheibe | Diameter(mm) | 100 | Shaft Diameter(mm) | 15 |
---|---|---|---|---|---|
Thickness(mm) | 8~ | Max. Rotational Speed(min-1(r.p.m)) | 13600 | Features | Realizes synergistic effect by the combination of surface grinding and curved surface grinding. Ideal for beading welded parts of the inner corners. It is also excellent for general grinding and polishing. |
Application | For the general grinding, polishing, and base polishing of iron, stainless steel, and aluminum, as well as welding bead removal, sputter removal, deburring, chamfering, rust removal, and paint removal |
Konfigurieren
Basiseigenschaften
Particle Size(#)
Abrasive grain
Ausführung
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften