Diamanteindringkörper Knoop

Diamanteindringkörper Knoop
Mitutoyo indenters for Knoop hardness test
As the interface between machine and material, the indenter must be of immaculate quality.
Therefore Mitutoyo only uses diamond indenters from the most experienced suppliers.
The indenters are calibrated in the highest standard calibration laboratories in the DAkkS accreditation body, accredited according to ISO 17025 and traceable to the PTB.
Constant development at our calibration partners secures an unmatched quality level.
Knoop diamond indenter feature DAkkS calibration certificates according to DIN EN ISO 4545-2 and/or ASTM E92.
The line of conjunction between opposite faces of the diamond pyramid are measured with the latest technologies.
The line appears due to the grinding process. The maximum length of the conjunction line is 1.0µm.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
63DIA013
63DIA014
63DIA017
63DIA018
TeilenummerBezieht sich auf
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Beschreibung Schaftlänge
(mm)
Wellen-∅
(mm)
Nutzlänge
(mm)

1,078.95 €

1 60 Arbeitstage Diamond indenter for Knoop tes twith DAkkS calibration certificate conforming to ISO 4545-2,638

1,009.21 €

1 60 Arbeitstage Diamond indenter for Knoop test with DAkkS calibration certificate conforming to ISO 4545-2,106,3515

1,038.16 €

1 60 Arbeitstage Diamond indenter for Knoop test with DAkkS calibration certificate conforming to ASTM E92,638

1,161.84 €

1 60 Arbeitstage Diamond indenter for Knoop test with DAkkS calibration certificate conforming to ASTM E92,106,3515

Loading...

  1. 1

Grundlegende Informationen

Akkreditierungsstelle DAkkS Akkreditierungsstandard ISO 17025 Angle α(degree) 172,5
Angle β(degree) 130 Kalibrierung with Material Diamant
Typ Diamanteindringkörper

Technischer Support