Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
ZK2C12K5RW-06
Ejector external appearance
With pressure sensor
Lead wire with connector for switch with energy-saving function
With high noise reduction silencer
With vacuum pressure switch
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | Valve Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | Needle Assembly | Brass | If not electroless nickel plated brass, resin, steel and NBR are also used |
3 | Ejector Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
4 | Ejector Assembly | Resin | If not resin, NBR is used |
5 | Filter Case Assembly | Resin | Case body: polycarbonate |
Number | Part Name | Note |
---|---|---|
6 | Valve Assembly | - |
7 | Connector Assembly | Solenoid valve connector 3-wire (for double), 2-wire (for single) |
8 | One-Touch Fitting Assembly | Standard supply (PV) port: ø6 mm and ø1/4" |
9 | Sound-Absorbing Material | 10 pieces per set |
10 | Vacuum Port Adapter Assembly | With one-touch fitting and filter element (case material: polycarbonate) |
11 | Filter Element | Nominal filtration rating: 30 μm, 10 pieces per set |
12 | Check Valve | For replacement or additions to prevent manifold exhaust interference, 10 pieces per set |
13 | Vacuum Pressure Switch Assembly | With 2 screws, 1 gasket |
14 | Lead Wire with Connector | - |
15 | Pressure Sensor Assembly | With 2 screws, 1 gasket |
16 | High Noise Reduction Silencer Case Assembly | With sound-absorbing material (part no.: ZK2-SE4-6-A) |
With high noise reduction silencer exhaust
With port exhaust
(Unit: mm)
ZK2(A, B, G)□(K, R)□NL2-□ dimensional drawing
(Unit: mm)
ZK2(A, B, G)□J□NL2-□ dimensional drawing
PV Port Type | B | ||
---|---|---|---|
Metric Size | 06 | ø6 mm | 9.7 |
Inch Size | 07 | ø1/4" | 12.3 |
V Port Type | A | C | ||
---|---|---|---|---|
Metric Size | 06 | ø6 mm | 8.25 | 4 |
08 | ø8 mm | 11.4 | 6 | |
Inch Size | 07 | ø1/4" | 10.8 | 4.76 |
09 | ø5/16" | 11.4 | 6 |
Exploded view of manifold
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | End Plate D Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | End Plate U Assembly | Resin | If not electroless nickel plated brass, resin, steel and NBR are also used |
Number | Part Name | Note |
---|---|---|
3 | Tension Bolt Assembly | 2 pieces per set |
4 | Port Plug Assembly | Plug for changing PV port to single side supply specification. (Common for both metric and inches) |
5 | Port Plug Assembly | Plug for changing PS and PD ports to single side supply specifications. (Common for both metric and inches) |
6 | One-Touch Fitting Assembly | Metric size: ø8 mm, Inch size: ø5/16" |
7 | Sound-Absorbing Material | 2 pieces per set, Material: non-woven fabric (silencer cover not included) |
8 | DIN Rail | For the recommended length for each manifold station, refer to the drawing. |
9 | Connector Housing Assembly | Even number of stations only (if a connector for odd numbers is required, specify the connector number required plus 1 station) |
Teilenummer
|
---|
ZK2C12K5RW-06 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Zusätzliche Funktionen | Luftverbrauch, Durchflussrate (l/min) | Vakuumanschluss, SchnellBefestigung, Größe | Luftversorgungsanschluss, Anschlussstutzen, Form | Luftversorgungsanschluss, Schnellkupplung, Größe | Anwendung | Betriebsdruckbereich (MPa) | Absaugfluss (l/min) | Düsen-Ø | Entlüftungsspezifikationen | Entlüftungsanschluss | Kombination von Versorgungsventil und Belüftungsventil | Elektrischer Eingang | Vakuumdrucksensor | Spezifikationen Ausgang | Spezifikationen der Einheit | Spezifikationen der Verbindungsleitung | Zubehör | Vakuumschalter, elektrischer Eingang | Drossel zur Feineinstellung der Vakuumbelüftung | Optionen | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333.27 € | 1 | 39 Arbeitstage | Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) / Mit LED-Anzeige, Vakuumdruckschalter / Hochvakuumventil / Spezifikation der zentralen Entlüftung | 58 | Ø4 | - | - | Verteiler | 0.3~0.6 | 61 | 1,2 mm | Gemeinsame Entlüftung | - | Versorgungsventil (N.C.) / Belüftungsventil (N.C.) | L-Steckverbinder | Digitaler Druckschalter für Vakuum mit Energiesparfunktion | PNP 1 Ausgang (-100 bis 100 kPa) | Mit Spezifikation der Einheit | Mit eigener Verbindungsleitung für den Schalter mit Energiesparfunktion | Nein | Mit eigener Verbindungsleitung für den Schalter mit Energiesparfunktion | Nein | - |
Loading...
Modell | Einzelteil-Spezifikationen | Endvakuum(kPa) | -91 | Vakuumanschluss, Anschlussstutzen, Form | One-Touch-Kupplung |
---|---|---|---|---|---|
Betriebstemperaturbereich(°C) | -5::50 | Nennspannung | 24 V DC | Leuchte/Überspannungsschutz | Ja |
Manuell | Nicht verriegelbare Ausführung |
Sie befinden sich auf der Seite für ZK2, Vakuumeinheit, Vakuum-Erzeuger-System (mit Ventil) , die Teilenummer ist ZK2C12K5RW-06.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer ZK2C12K5RW-06.
Konfigurieren
Basiseigenschaften
Zusätzliche Funktionen
Luftversorgungsanschluss, Anschlussstutzen, Form
Luftversorgungsanschluss, Schnellkupplung, Größe
Entlüftungsanschluss
Optionen
Ausführung
Luftverbrauch, Durchflussrate(l/min)
Vakuumanschluss, SchnellBefestigung, Größe
Anwendung
Absaugfluss(l/min)
Düsen-Ø
Entlüftungsspezifikationen
Kombination von Versorgungsventil und Belüftungsventil
Elektrischer Eingang
Vakuumdrucksensor
Spezifikationen Ausgang
Spezifikationen der Einheit
Spezifikationen der Verbindungsleitung
Zubehör
Vakuumschalter, elektrischer Eingang
Drossel zur Feineinstellung der Vakuumbelüftung
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
ZK2A10R5ALA-06 |
ZK2A10R5CL-08-BK |
ZK2A10R5NL2A-06 |
ZK2C12K5RW-06-K |
ZK2C12K5TC-08 |
ZK2C12K5TL-08 |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Zusätzliche Funktionen | Luftverbrauch, Durchflussrate (l/min) | Vakuumanschluss, SchnellBefestigung, Größe | Luftversorgungsanschluss, Anschlussstutzen, Form | Luftversorgungsanschluss, Schnellkupplung, Größe | Anwendung | Betriebsdruckbereich (MPa) | Absaugfluss (l/min) | Düsen-Ø | Entlüftungsspezifikationen | Entlüftungsanschluss | Kombination von Versorgungsventil und Belüftungsventil | Elektrischer Eingang | Vakuumdrucksensor | Spezifikationen Ausgang | Spezifikationen der Einheit | Spezifikationen der Verbindungsleitung | Zubehör | Vakuumschalter, elektrischer Eingang | Drossel zur Feineinstellung der Vakuumbelüftung | Optionen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.73 € | 1 | 26 Arbeitstage | Mit LED-Anzeige, Vakuumdruckschalter / Hochvakuumventil / Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) / Schalldämpfer | 40 | Ø4 | One-Touch-Kupplung | Ø4 | Einzelteil | 0.3~0.6 | 44 | 1,0 mm | Entlüftung mit Schalldämpfer | - | Zufuhrventil (Selbsthalte- / Entlastungsventil verbunden) / Entlastungsventil (NC) | L-Steckverbinder | Digitaler Druckschalter für Vakuum | NPN 2- Ausgang umschaltbar verzögert/unverzögert (0 bis -101 kPa) | Mit Spezifikation der Einheit | Verbindungsleitung: mit Steckverbinder | Nein | Mit Verbindungsleitung für Sensoren | Nein | - | ||
325.02 € | 1 | auf Anfrage | Mit LED-Anzeige, Vakuumdruckschalter / Hochvakuumventil / Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) / Schalldämpfer | 40 | Ø8 | One-Touch-Kupplung | Ø4 | Einzelteil | 0.3~0.6 | 44 | 1,0 mm | Entlüftung mit Schalldämpfer | - | Zufuhrventil (Selbsthalte- / Entlastungsventil verbunden) / Entlastungsventil (NC) | L-Steckverbinder | Digitaler Druckschalter für Vakuum | PNP 2 Ausgänge (0 bis -101 kPa) | Mit Spezifikation der Einheit | Verbindungsleitung: mit Steckverbinder | Mit 1 Halterung für einzelne Einheit (Schraube befestigt) | Mit Verbindungsleitung für Sensoren | Bedienung des Schraubendrehers | - | ||
194.00 € | 1 | 26 Arbeitstage | Hochvakuumventil / Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) / Schalldämpfer | 40 | Ø4 | One-Touch-Kupplung | Ø4 | Einzelteil | 0.3~0.6 | 44 | 1,0 mm | Entlüftung mit Schalldämpfer | - | Zufuhrventil (Selbsthalte- / Entlastungsventil verbunden) / Entlastungsventil (NC) | L-Steckverbinder | Nein | Ohne Druckabschaltung/ Sensor | - | Verbindungsleitung: mit Steckverbinder | Nein | Ohne Druckabschaltung/ Sensor | Nein | - | ||
343.23 € | 1 | auf Anfrage | Spezifikation der zentralen Entlüftung / Mit LED-Anzeige, Vakuumdruckschalter / Hochvakuumventil / Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) | 58 | Ø4 | - | - | Verteiler | 0.3~0.6 | 61 | 1,2 mm | Gemeinsame Entlüftung | - | Versorgungsventil (N.C.) / Belüftungsventil (N.C.) | L-Steckverbinder | Digitaler Druckschalter für Vakuum mit Energiesparfunktion | PNP 1 Ausgang (-100 bis 100 kPa) | Mit Spezifikation der Einheit | Mit eigener Verbindungsleitung für den Schalter mit Energiesparfunktion | Nein | Mit eigener Verbindungsleitung für den Schalter mit Energiesparfunktion | Bedienung des Schraubendrehers | - | ||
257.02 € | 1 | 4 Arbeitstage | Spezifikation der zentralen Entlüftung / Hochvakuumventil / Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) | 58 | Ø8 | - | - | Verteiler | 0,3~0,6 | 61 | 1,2 mm | Gemeinsame Entlüftung | - | Versorgungsventil (N.C.) / Belüftungsventil (N.C.) | Gemeinsame Verdrahtung Spezifikationen (intern) (für Mehrfachanschlussplatte) | Drucksensor | Analogausgang 1 bis 5 V (-100 bis 100 kPa) | - | Ohne Verbindungsleitung mit Steckverbinder | Nein | Mit Verbindungsleitung für Druckschalter | Nein | - | ||
261.15 € | 1 | 4 Arbeitstage | Spezifikation der zentralen Entlüftung / Hochvakuumventil / Filter / Ventile zur Vakuumerzeugung / Rückschlagventil (Vakuumerhalt) | 58 | Ø8 | - | - | Verteiler | 0,3~0,6 | 61 | 1,2 mm | Gemeinsame Entlüftung | - | Versorgungsventil (N.C.) / Belüftungsventil (N.C.) | L-Steckverbinder | Drucksensor | Analogausgang 1 bis 5 V (-100 bis 100 kPa) | - | Verbindungsleitung: mit Steckverbinder | Nein | Mit Verbindungsleitung für Druckschalter | Nein | - |