Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MHZA2-6S3K
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Single acting, normally closed, internal grip JIS symbol
Single acting, normally open, external grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.15 to 0.7 MPa | |
Single acting | Normally open | 0.3 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting |
*Use with a dust cover in dusty environments, etc.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | Weight g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
External | Internal | ||||||
Double acting | MHZA2-6D | 6 | 3.3 | 6.1 | 4 | 26 | |
MHZAJ2-6D | 6 | 4 | 27 | ||||
Single acting | Normally open | MHZA2-6S | 6 | 1.9 | - | 4 | 26 |
MHZAJ2-6S | 6 | 4 | 27 | ||||
Normally closed | MHZA2-6C | 6 | - | 3.7 | 4 | 26 | |
MHZAJ2-6C | 6 | 4 | 27 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Stainless steel | - |
3 | Lever | Stainless steel | Heat treated |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Holder | Brass | Electroless nickel plated |
9 | Holder lock | Stainless steel | - |
10 | Cap | Aluminum alloy | Clear anodized |
11 | Bumper | Urethane rubber | - |
12 | Steel ball | High carbon chrome bearing steel | - |
13 | Needle roller | High carbon chrome bearing steel | - |
14 | Type C retaining ring | Carbon steel | Phosphate coated |
15 | Exhaust plug | Brass | Electroless nickel plated |
16 | Exhaust filter | Polyvinyl formal | - |
17 | N.O. spring | Stainless steel spring wire | - |
18 | N.C. spring | Stainless steel spring wire | - |
19 | N.C. holder | Brass | Electroless nickel plated |
20 | N.C. spacer | Stainless steel | - |
21 | Rod seal | NBR | - |
22 | Piston seal | NBR | - |
23 | Gasket | NBR | - |
24 | Gasket | NBR | - |
(Unit: mm)
MHZA2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)
MHZAJ2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
Teilenummer
|
---|
MHZA2-6S3K |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Informationen zum Greifen | Grundkörper, Form | Betriebsmethode | Abmessungen, wenn offen (mm) | Abmessungen, wenn geschlossen (mm) | Greifkraft (bei 0.5MPa beim Öffnen) (N) | Greifkraft (bei 0.5MPa beim Schließen) (N) | Betriebsdruckbereich (MPa) | Fingerposition/Optionen | Gehäuseoptionen | Maßgeschneiderte Spezifikationen | Materialien Staubschutz-Abdeckhaube | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
322.61 € | 1 | 26 Arbeitstage | Klemme, mit Spannfutter | Vierkant (flach) | Einfachwirkende Ausführung (Schließer) | 5 | 1 | - | 1,9 | 0.3~0.7 | Finger Flachausführung | Axialanschluss mit A-4-One-Touch-Anschluss | Ohne | Ohne |
Loading...
Ausführung | Korpus | Anzahl der Finger | 2 Stk. | Umgebung, Anwendungen | Standard |
---|---|---|---|---|---|
Zusätzliche Funktionen | Mit Linearführung / Hohe Genauigkeit | Hubregulierung | Nicht im Lieferumfang | Innendurchmesser Zylinder(mm) | 6 |
Sie befinden sich auf der Seite für Pneumatik-Greifer / Parallel öffnendes/schließendes Luftfutter Standardtyp Kompakt (ohne Autoschalter) Serie MHZA/MHZAJ2-6, die Teilenummer ist MHZA2-6S3K.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHZA2-6S3K.
Konfigurieren
Basiseigenschaften
Greifkraft (bei 0.5MPa beim Öffnen)(N)
Ausführung
Informationen zum Greifen
Grundkörper, Form
Betriebsmethode
Abmessungen, wenn offen(mm)
Abmessungen, wenn geschlossen(mm)
Greifkraft (bei 0.5MPa beim Schließen)(N)
Fingerposition/Optionen
Gehäuseoptionen
Maßgeschneiderte Spezifikationen
Materialien Staubschutz-Abdeckhaube
Filtern nach CAD Format
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MHZA2-6C1H |
MHZA2-6C1K |
MHZA2-6C1M |
MHZA2-6S3M |
MHZA2-6SE |
MHZA2-6SH |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Informationen zum Greifen | Grundkörper, Form | Betriebsmethode | Abmessungen, wenn offen (mm) | Abmessungen, wenn geschlossen (mm) | Greifkraft (bei 0.5MPa beim Öffnen) (N) | Greifkraft (bei 0.5MPa beim Schließen) (N) | Betriebsdruckbereich (MPa) | Fingerposition/Optionen | Gehäuseoptionen | Maßgeschneiderte Spezifikationen | Materialien Staubschutz-Abdeckhaube |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.92 € | 1 | 26 Arbeitstage | Offen, parallele Ausführung | Quadratisch | Einfachwirkende Ausführung (Öffner) | 12 | 8 | 3,7 | - | 0.3~0.7 | Montage über beidseitige Gewindebohrung | Endzapfen Ausführung axialer ø 4-Schlauchnippel | Ohne | Ohne | ||
322.61 € | 1 | 26 Arbeitstage | Offen, parallele Ausführung | Quadratisch | Einfachwirkende Ausführung (Öffner) | 12 | 8 | 3,7 | - | 0.3~0.7 | Montage über beidseitige Gewindebohrung | Axialanschluss mit A-4-One-Touch-Anschluss | Ohne | Ohne | ||
318.53 € | 1 | 26 Arbeitstage | Offen, parallele Ausführung | Quadratisch | Einfachwirkende Ausführung (Öffner) | 12 | 8 | 3,7 | - | 0.3~0.7 | Montage über beidseitige Gewindebohrung | Endzapfen Ausführung axialer M3-Anschluss | Ohne | Ohne | ||
318.53 € | 1 | 26 Arbeitstage | Klemme, mit Spannfutter | Vierkant (flach) | Einfachwirkende Ausführung (Schließer) | 5 | 1 | - | 1,9 | 0.3~0.7 | Finger Flachausführung | Endzapfen Ausführung axialer M3-Anschluss | Ohne | Ohne | ||
317.15 € | 1 | 26 Arbeitstage | Klemme, parallele Ausführung | Quadratisch | Einfachwirkende Ausführung (Schließer) | 12 | 8 | - | 1,9 | 0.3~0.7 | Grundausführung | Endboss Modell portiert | Ohne | Ohne | ||
319.92 € | 1 | 26 Arbeitstage | Klemme, parallele Ausführung | Quadratisch | Einfachwirkende Ausführung (Schließer) | 12 | 8 | - | 1,9 | 0.3~0.7 | Grundausführung | Endzapfen Ausführung axialer ø 4-Schlauchnippel | Ohne | Ohne |