Parallel-Pneumatik-Greifer mit weiter Öffnung, Serie MHL2 (Teilenummern - CAD Download)

Parallel-Pneumatik-Greifer mit weiter Öffnung, Serie MHL2
[Features]
· Long stroke.
· Accommodates diverse workpiece diameters with a single unit.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
· Double-end type oil-impregnated resin bearings with a metal backing are used for all shafts.
· Built-in dust protection mechanism.
· High degree of mounting flexibility.
· Can be equipped with an auto switch.

(i)Hinweis

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

MHL2-10D-X4

Parallel Style Wide Opening Air Gripper MHL2 Series Specifications

Double acting, inner-diameter grip JIS symbol

Double acting, internal grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, external grip JIS symbol

Bore size (mm)101620253240
FluidAir
ActionDouble acting
Operating pressure (MPa)0.15 to 0.60.1 to 0.6
Ambient and fluid temperature-10 to +60°C
Repeatability±0.1
LubricationNon-lube
Effective gripping force (N) at 0.5 MPa *144574131228396

*Gripping position is 40 mm for bore size 10 mm, 16 mm, 20 mm, 25 mm, and 80 mm for bore size 32 mm, 40 m.

Model/Stroke

Opening/closing stroke

Opening/closing stroke

ModelBore size
mm
Maximum operating frequency
c.p.m
Opening/closing stroke (mm)
(L2-L1)
Width at closing (mm)
(L1)
Width at opening (mm)
(L2)
Weight g
MHL2-10D1060205676280
MHL2-10D1404078118345
MHL2-10D26096156425
MHL2-16D1660306898585
MHL2-16D14060110170795
MHL2-16D280130210935
MHL2-20D206040821221,025
MHL2-20D140801422221,495
MHL2-20D21001622621,690
MHL2-25D2560501001501,690
MHL2-25D1401001822822,560
MHL2-25D21202003202,775
MHL2-32D3230701502202,905
MHL2-32D1201201983183,820
MHL2-32D21602424024,655
MHL2-40D40301001882885,270
MHL2-40D1201602464066,830
MHL2-40D22002864867,905

*The open and close time spans represent the valve when the exterior of the workpiece is being held.

Structure drawing

ø10 (bore size 10 mm) structure drawing

ø10 (bore size 10 mm) structure drawing

ø16 to 25 (bore size 16 to 25 mm) structure drawing

ø16 to 25 (bore size 16 to 25 mm) structure drawing

ø32 (bore size 32 mm), ø40 (bore size 40 mm) structure drawing

ø32 (bore size 32 mm), ø40 (bore size 40 mm) structure drawing

No.DescriptionMaterialNote
1BodyAluminum alloyHard anodized
2FingerAluminum alloyHard anodized
3Piston rodStainless steel-
4RackStainless steel-
5PinionCarbon steelNitriding
6Pinion coverCarbon steelElectroless nickel plated
7Pinion axisStainless steelNitriding
8PistonBrass-
9Piston ABrass-
10Piston BBrass-
11Piston AStainless steel-
12Rod coverAluminum alloyChromate treated
13BumperUrethane rubber-
14ClipStainless steel spring wire-
15Rubber magnetSynthetic rubber-
16Magnet-Nickel plated
17Rod seal cover BCold rolled steel plateElectroless nickel plated
18WasherStainless steelNitriding
19BearingOil-containing polyacetal
with back metal
-
20BearingOil-containing polyacetal
with back metal
-
21U nutCarbon steelZinc chromated
22R-shaped retaining ringCarbon steelPhosphate coated
23Type C retaining ringCarbon steelPhosphate coated
24Wave washerSpring steelPhosphate coated
25Conical spring washerCarbon steelNickel plated
26Piston sealNBR-
27Rod sealNBR-
28Rod sealNBR-
29GasketNBR-
30GasketNBR-

External dimensional drawing

 

(Unit: mm)

 

MHL2-10D□ dimensional drawing

MHL2-10D□ dimensional drawing

 

(Unit: mm)

 

MHL2-10D□ dimensional drawing 2

MHL2-10D□ dimensional drawing 2

 

(Unit: mm)

 

MHL2-10D□ K cross view (fingers closed) dimensional drawing

MHL2-10D□ K cross view (fingers closed) dimensional drawing

 

(Unit: mm)

 

Auto switch mounting groove (enlarged view) dimensional drawing

Auto switch mounting groove (enlarged view) dimensional drawing

 

(Unit: mm)

 

ModelABCDEFGHJ
MHL2-10D3836512656761002480
MHL2-10D1545267427811814239108
MHL2-10D2727085609615618057146

*1 The J dimension is at fully closed.
*2 D1 differs from D2 when the fingers are closed because the shaft is ejected from the finger end. The J dimension differs from the value that is the G dimension with the stroke subtracted.

Precautions

  • *Before using, please refer to the "Safety Precautions," the "Air Gripper Precautions," and the "Auto Switch Precautions."
  • *If a workpiece is hooked onto the attachment, make sure that excessive impact will not occur at the start and the end of the movement. Failure to observe this precaution may result in shifting or dropping the workpiece, which could be dangerous.
  • *See the manufacturer's catalog for information other than the above.
Teilenummer
MHL2-10D-X4
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Betriebsdruckbereich
(MPa)
Innendurchmesser Zylinder
(mm)
Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Hub
(mm)
Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen Anschlussgewinde Ausführung Kolben Materialien

460.61 €

1 26 Arbeitstage 765614140,15~0,610Ohne SignalgeberOhneOhne20ohmscher Widerstand (100 °C)OhneMEdelstahl

Loading...

  1. 1

Grundlegende Informationen

Ausführung Korpus Informationen zum Greifen Klemme, parallele Ausführung / Offen, parallele Ausführung Anzahl der Finger 2 Stk.
Grundkörper, Form Vierkant (breite) Betriebsmethode Doppeltwirkend Umgebung, Anwendungen Staubgeschützt
Zusätzliche Funktionen Lagerhalterung Hubregulierung Nicht im Lieferumfang

Sie befinden sich auf der Seite für Parallel-Pneumatik-Greifer mit weiter Öffnung, Serie MHL2, die Teilenummer ist MHL2-10D-X4.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MHL2-10D-X4.

Produktvarianten

Teilenummer
MHL2-10D-M9BW
MHL2-10D-M9NV
MHL2-10D-M9P
MHL2-10D-X5
MHL2-10D-Y7PWVL
MHL2-10D1
TeilenummerStandard-StückpreisMindestbestellmengeMengenrabattReguläre
Versanddauer
?
Abmessungen, wenn offen
(mm)
Abmessungen, wenn geschlossen
(mm)
Greifkraft (bei 0.5MPa beim Öffnen)
(N)
Greifkraft (bei 0.5MPa beim Schließen)
(N)
Betriebsdruckbereich
(MPa)
Innendurchmesser Zylinder
(mm)
Signalgeber Anzahl der Schalter Länge der Verbindungsleitung Hub
(mm)
Maßgeschneiderte Spezifikationen Steckverbinder Ausführung für Greifer Öffnen/Schließen Anschlussgewinde Ausführung Kolben Materialien

466.48 €

1 26 Arbeitstage 765614140,15~0,610M9BW2 Stk.0.5 m20OhneOhneMEdelstahl

470.19 €

1 26 Arbeitstage 765614140,15~0,610M9NV2 Stk.0.5 m20OhneOhneMEdelstahl

462.68 €

1 26 Arbeitstage 765614140,15~0,610M9P2 Stk.0.5 m20OhneOhneMEdelstahl

480.52 €

1 26 Arbeitstage 765614140,15~0,610Ohne SignalgeberOhneOhne20FluorelastomerdichtungOhneMEdelstahl

496.37 €

1 26 Arbeitstage 765614140,15~0,610Y7PWV2 Stk.3 m20OhneOhneMEdelstahl

435.74 €

1 4 Arbeitstage 1187814140,15~0,610Ohne SignalgeberOhneOhne40OhneOhneMEdelstahl

Technischer Support