Werkzeugsatz, 700AD

Werkzeugsatz, 700AD
Portable tool set for auto mechanics with abundant contents and case.
[Features]
· V type 3-tier double-opening metal case.
· A 56-piece set that includes a handle with 12.7 mm drive.
· A tool set that features a double-opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

700AD

Teilenummer
700AD
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?

578.18 €

1 8 Arbeitstage

Loading...

  1. 1

Grundlegende Informationen

Tool set and tool box only Werkzeugsatz Tool set type Tragbare Ausführung mit zwei Öffnungen Case Size (Frontage x Depth x Height)(mm) 410×220×195
Set Content(Point) 56 Case color Grün Insertion Angle(mm) 12.7
Mass(g) 11900 Product Type For Auto Mechanic Cardboard dimensions(W×D×Hmm) 464×240×345
Case Weight(g) 4600 Supplementary explanation With tray. Case only can also be purchased. Set Content 1 Sockets (6-point): 4S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
Set Content 2 Plug Socket (Hexagonal with Magnet): 4P-16, 20.8 Set Content 3 Ratchet Handle (Holder Type): RH40K Set Content 4 Extension Bar: 320 (75 mm), 321 (150 mm)
Set Content 5 Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417) Set Content 6 Long Mechanic Offset Wrench (45° x 10°): M44-0810, 1012, 1214, 1417, 1921, 2224) Set Content 7 Short Offset Wrench (45°): M46-1012
Set Content 8 Flare nut wrench: M26-1012 Set Content 9 Monkey Wrench (gradated): MW-300 Set Content 10 Longnose pliers: RP-150
Set Content 11 Combination Pliers: CP-200 Set Content 12 Heavy Duty Nippers: KN-150 Set Content 13 Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003
Set Content 14 Power Stubby Screwdriver: PSD-M2, P2) Set Content 15 Through Type Screwdriver: YMD-150 Set Content 16 Black Shaft Hammer: BH-10 (1 Pound)
Set Content 17 Brake Shoe Tool: BST-110 Set Content 18 Flat chisel: FC165 (19×165 mm) Set Content 19 Stainless Steel Scraper: SSC-22
Set Content 20 Center Punch: CP125 (125 mm) Set Content 21 Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10) Set Content 22 Tool case: 2215

Technischer Support