Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
ST32-C3242-45B-65
Teilenummer
|
---|
ST32-C3242-45B-65 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | φd | D1 (mm) | D2 (mm) | L (mm) | Protrusion length L1 (mm) | Number of flutes | Tip type or model | Minimum Machining Diameter (mm) | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Features | Face Milling | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.08 € | 1 | 5 Arbeitstage | 42.7 | 32 | 30.6 | 175 | 65 | 4 | CM10… | 32 | 42 | 0.4 | 12.4 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments. | ○ |
Loading...
Application | Lochfasen | Tip angle (θ) | 45° | Peripheral Blade Y/N | N/A |
---|---|---|---|---|---|
Details Type | Multi-edged |
Konfigurieren
Basiseigenschaften
Ausführung
φd
D1(mm)
D2(mm)
L(mm)
Protrusion length L1(mm)
Number of flutes
Tip type or model
Minimum Machining Diameter(mm)
Maximum Machining Diameter(mm)
Hmin1(mm)
Hmin2(mm)
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften