Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
ST32-C1652C-30
Teilenummer
|
---|
ST32-C1652C-30 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Tip angle (θ) | φd | Minimum Pilot Hole Diameter φD1 | Maximum Chamfering Width φD2 | O.D. φD3 | L (mm) | L1 (mm) | Number of flutes | Tip type or model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304.42 € | 1 | 5 Arbeitstage | 30 | 32 | 16 | 52 | 68 | 48 | 80 | 2 | CW1909A |
Loading...
Application | Anfasen/horizontal | Peripheral Blade Y/N | N/A | Features | The wide range C-Cutter consolidates chamfering tools. The insert designed exclusively for chamfering has a large rake angle, which allows for beautiful chamfering. The wide machining range can reduce the number of tools inside the magazine to greatly improve the loss time of ATC. |
---|
Konfigurieren
Basiseigenschaften
Ausführung
Tip angle (θ)
φd
Minimum Pilot Hole Diameter φD1
Maximum Chamfering Width φD2
O.D. φD3
L(mm)
L1(mm)
Number of flutes
Tip type or model
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften