GUIDE FOR MINI SLIDE CORE UNITS
| Type | Angular cams Material DH2F Hardness 40±2HRC Surface treatment Nitrided (1000HV~) |
Guide rails | Slide cores | Slide stroke amount | |||
|---|---|---|---|---|---|---|---|
| Guide type Material DH2F Hardness 40±2HRC Surface treatment Nitrided (1000HV~) |
Slide core
retracting
mechanism |
No processing Material DH2F Hardness 40±2HRC |
Inlay part processed Material SKD11 Hardness 58~60HRC |
Tapped Material SKD11 Hardness 58~60HRC |
|||
Standard Type![]() |
![]() |
Combined type![]() |
Yes | MSCNB![]() MSCNG |
MSCKB![]() MSCKG |
MSCMB![]() MSCMG |
3mm 6mm 10mm |
Separate type![]() |
No | 3mm 6mm 10mm |
|||||
Slim type![]() |
Combined type![]() |
Yes | - | MSCSB3 MSCSB6 MSCSB10 ![]() MSCSG |
MSCSBM3 MSCSBM6 MSCSBM10 ![]() MSCSGM |
3mm 6mm 10mm |
|
| No | 3mm | ||||||
Characteristics
Space saving·Allows downsizing of the mold due to the special structure in which the angular cam and the locking block are combined.
With slide core lock mechanism·Stably activates the slide core thanks to the ball plunger.
Equipped with slide core retracting mechanism·Is safe when using along the direction of the gravity due to the incorporation of the spring unit in the unit guide.
Total cost reduction·Simple structure and low-cost
·The angular cam, slide core and guide rail comes in a set, which does not require oblique hole boring, resulting in process cost savings.(Please procure the core part via inhouse production.)
·Eliminates the complex calculation such as the slide stroke, etc.
Variation·3 options are available: amount of slide stroke ST=3· 6·10mm.
·Categories of slide cores
:Free machining at core section is possible
:Big core handling is possible
:Machining on core is easy3 types are available.
·Guide rail types:Either separate type(compact)or combined type(no need to adjust guide rail)is available.
Easy maintenance·Easy to adjust the core part by plate processing as shown in the right figure.
Example
Slide core retracting function(Patent Acquisition)