Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
TSC-CR-HEM3LB1-12-R0.2
Teilenummer
|
---|
TSC-CR-HEM3LB1-12-R0.2 |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Processing Applications | R Precision (μm) | Additional Classification | #6 | Figure | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.77 € | 1 | Verfügbar | 5 Arbeitstage | 1 | 0.2 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Edelstahl[◎] / Gusseisen[○] / Aluminum Alloy[○] / Copper Alloy[○] | 0.8 | 3 | 50 | 4 | 12 | Flat Surface / Side Surface / Curved Surface / Nut / Inclined Cutting | ±0.005 | Stocked Product | - | 1 | 0.95 | 12.57 | 13.19 | 14.65 | 16.48 |
Loading...
Model Number
TSC-CR-HEM3LB (Stocked Product) / LN-TSC-CR-HEM3S (Manufactured Product)
Outer Diameter D |
Length Under Neck ℓ1 (Manufactured products designated in 1 mm increment) |
Radius R |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Actual Effective Length Depends on Work Inclination Angle | Figure | ● Stocked Product □ Manufactured Product |
|||
30' | 1° | 2° | 3° | |||||||||
1 | 6 | 0.2 0.3 | 0.8 | 0.95 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 | 1 | ● |
8 | 8.38 | 8.79 | 9.76 | 10.98 | ● | |||||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
1.5 | 6 | 0.2 0.3 | 1.2 | 1.45 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 | 1 | ● |
8 | 8.38 | 8.79 | 9.76 | 10.98 | ● | |||||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
2 | 10 | 0.2 0.5 | 1.6 | 1.95 | 50 | 4 | 10.47 | 10.99 | 12.21 | 13.73 | 1 | ● |
12 | 12.57 | 13.19 | 14.65 | 16.48 | ● | |||||||
14 | 14.66 | 15.39 | 17.09 | 19.22 | ● | |||||||
16 | 16.75 | 17.58 | 19.53 | Without Interference | ● | |||||||
20 | 70 | 20.94 | 21.98 | 24.41 | Without Interference | ● | ||||||
2.5 | 16 | 0.2 0.5 | 2 | 2.4 | 70 | 4 | 16.75 | 17.58 | 19.53 | Without Interference | 1 | ● |
20 | 20.94 | 21.98 | Without Interference | Without Interference | ● | |||||||
30 | 31.41 | 32.97 | Without Interference | Without Interference | ● | |||||||
3 | 16 | 0.2 0.5 1 | 2.4 | 2.9 | 70 | 6 | 16.75 | 17.58 | 19.53 | 21.97 | 1 | ● |
20 | 20.94 | 21.98 | 24.41 | 27.46 | ● | |||||||
30 | 31.41 | 32.97 | 36.62 | Without Interference | ● | |||||||
13 ~ 36 | 0.3 0.5 | 8 | 60 | - | - | - | - | 2 | □ | |||
4 | 16 | 0.2 0.5 1 | 3.2 | 3.8 | 70 | 6 | 16.75 | 17.58 | 19.53 | Without Interference | 1 | ● |
20 | 20.94 | 21.98 | 24.41 | Without Interference | ● | |||||||
30 | 31.41 | 32.97 | Without Interference | Without Interference | ● | |||||||
16 ~ 38 | 0.3 0.5 | 11 | 60 | - | - | - | - | 2 | □ |
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the points below differ when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "length under neck" and "radius" is the opposite.
For Cutting Conditions, Refer to >>Click here.
Model | Long Neck Radius | Coating | For High Hardness (Silicone-Based) | Torsion Angle (θ) | Powerful Helix (45° to 60°) |
---|
Sie befinden sich auf der Seite für TSC series carbide long neck radius end mill, 2-flute, 45° spiral / long neck model, die Teilenummer ist TSC-CR-HEM3LB1-12-R0.2.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer TSC-CR-HEM3LB1-12-R0.2.
Konfigurieren
Basiseigenschaften
Work Material
Processing Applications
#6
Ausführung
Outer Diameter (D)(φ)
R Size(mm)
Flute Length (ℓ)(mm)
Number of Flutes(sheet)
Overall Length (L)(mm)
Shank Diameter (d)(mm)
Length Under Neck (ℓ1)(mm)
R Precision(μm)
Additional Classification
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
TSC-CR-HEM3LB1-6-R0.2 |
TSC-CR-HEM3LB1-6-R0.3 |
TSC-CR-HEM3LB1-8-R0.2 |
TSC-CR-HEM3LB1-8-R0.3 |
TSC-CR-HEM3LB1.5-12-R0.2 |
TSC-CR-HEM3LB1.5-6-R0.2 |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | Processing Applications | R Precision (μm) | Additional Classification | #6 | Figure | Under Neck Diameter d1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.29 € | 1 | Verfügbar | 5 Arbeitstage | 1 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Gusseisen[◯] / Edelstahl[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 6 | Inclined Cutting / Nut / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 6.28 | 6.59 | 7.32 | 8.24 | |
76.77 € | 1 | Verfügbar | 5 Arbeitstage | 1 | 0.3 | Copper Alloy[◯] / Aluminum Alloy[◯] / Gusseisen[◯] / Edelstahl[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 6 | Inclined Cutting / Nut / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 6.28 | 6.59 | 7.32 | 8.24 | |
76.77 € | 1 | Verfügbar | 5 Arbeitstage | 1 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Gusseisen[◯] / Edelstahl[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 8 | Inclined Cutting / Nut / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 8.38 | 8.79 | 9.76 | 10.98 | |
58.29 € | 1 | Verfügbar | 5 Arbeitstage | 1 | 0.3 | Copper Alloy[◯] / Aluminum Alloy[◯] / Gusseisen[◯] / Edelstahl[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.8 | 3 | 50 | 4 | 8 | Inclined Cutting / Nut / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 0.95 | 8.38 | 8.79 | 9.76 | 10.98 | |
79.29 € | 1 | Verfügbar | 5 Arbeitstage | 1.5 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Gusseisen[◯] / Edelstahl[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.2 | 3 | 50 | 4 | 12 | Inclined Cutting / Nut / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 1.45 | 12.57 | 13.19 | 14.65 | 16.48 | |
74.50 € | 1 | Verfügbar | 5 Arbeitstage | 1.5 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Gusseisen[◯] / Edelstahl[◎] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.2 | 3 | 50 | 4 | 6 | Inclined Cutting / Nut / Curved Surface / Side Surface / Flat Surface | ±0.005 | Stocked Product | - | 1 | 1.45 | 6.28 | 6.59 | 7.32 | 8.24 |