Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
G-ROT-M10-1.5-4
Teilenummer
|
---|
G-ROT-M10-1.5-4 |
Teilenummer |
Standard-Stückpreis
| Anzahl Stk. im Paket | Mindestbestellmenge | Mengenrabatt | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.37 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M10 | 1.5 | 4 P | 75 | 24 | 7 | 39 | RM7 | 8 | 5.5 |
Loading...
Model Number
G-ROT
1 Pack 5 Pieces Included
Nominal M x P |
Chamfer Lcf (Selection) |
Precision | Overall Length L |
Thread Length Lc |
Length Under Neck L1 |
Shank Diameter d |
Square Part Length Lk |
Square Part Width K |
Quantity/ pack |
|
M2 | 0.4 | 4 | RM4 | 40 | 9 | - | 3. | 5 | 2.5 | 5 Pieces |
M3 | 0.5 | 2 4 |
RM5 | 46 | 9 | 18 | 4. | 6 | 3.2 | |
M4 | 0.7 | RM6 | 52 | 10 | 20 | 5. | 7 | 4. | ||
M5 | 0.8 | RM6 | 60 | 11 | 22 | 5.5 | 7 | 4.5 | ||
M6 | 1 | RM7 | 62 | 12 | 24 | 6. | 7 | 4.5 | ||
M8 | 1.25 | RM7 | 70 | 22 | 35 | 6.2 | 8 | 5. | ||
M10 | 1.5 | RM7 | 75 | 24 | 39 | 7. | 8 | 5.5 |
[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
● It is used as a thread forming tap that does not discharge cuttings.
● Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
● The TiN coating provides excellent wear resistance and welding resistance.
Thread Types | Meter | Tool Material Type | Vanadium HSS-Stahl | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Legierter Stahl (SCM) / Stainless Steel (SUS) / Kupfer (Cu) / Messing (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | Quantity/Pack | 5 Piece |
Sie befinden sich auf der Seite für TiN Coated High-Speed Steel Roll Tap, die Teilenummer ist G-ROT-M10-1.5-4.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer G-ROT-M10-1.5-4.
Konfigurieren
Basiseigenschaften
Ausführung
Nominal
Pitch, Number of Threads(mm)
Number of Chamfered Threads
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
Length Under Neck(mm)
Precision
Square Part Length(mm)
Square Part Width(mm)
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
G-ROT-M10-1.5-2 |
G-ROT-M3-0.5-2 |
G-ROT-M3-0.5-4 |
G-ROT-M4-0.7-2 |
G-ROT-M4-0.7-4 |
G-ROT-M5-0.8-2 |
Teilenummer | Standard-Stückpreis | Anzahl Stk. im Paket | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.37 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M10 | 1.5 | 2 P | 75 | 24 | 7 | 39 | RM7 | 8 | 5.5 | ||
56.44 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M3 | 0.5 | 2 P | 46 | 9(11) | 4 | 18 | RM5 | 6 | 3.2 | ||
56.44 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M3 | 0.5 | 4 P | 46 | 9(11) | 4 | 18 | RM5 | 6 | 3.2 | ||
55.33 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M4 | 0.7 | 2 P | 52 | 10 | 5 | 20 | RM6 | 7 | 4 | ||
55.33 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M4 | 0.7 | 4 P | 52 | 10 | 5 | 20 | RM6 | 7 | 4 | ||
60.92 € | 5 Stk. pro Packung | 1 Packung | 5 Arbeitstage | M5 | 0.8 | 2 P | 60 | 11 | 5.5 | 22 | RM6 | 7 | 4.5 |