Teilenummer
Hier finden Sie die Teilenummern
zu dem gesuchten Artikel
MT-PTAP-M10-1.5-5P
Teilenummer
|
---|
MT-PTAP-M10-1.5-5P |
Teilenummer |
Standard-Stückpreis
| Mindestbestellmenge | Mengenrabatt | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.09 € | 1 | Verfügbar | 5 Arbeitstage | M10 | 1.5 | 75 | 24 | 7 | 3 | 39 | LM3 | 8 | 5.5 |
Loading...
Model Number
MT-PTAP
Nominal M x P |
Chamfer Lcf |
Precision | Overall Length L | Thread Length Lc |
Length Under Neck L1 |
Shank Diameter d |
No. of Grooves | Square Part Length Lk | Square Part Width K |
|
M2 | 0.4 | 5P | LM2 | 40 | 9.5 | 15 | 3 | 2 | 5 | 2.5 |
M2.5 | 0.45 | 5P | LM2 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M2.6 | 0.45 | 5P | LM2 | 44 | 9.5 | 16 | 3 | 2 | 5 | 2.5 |
M3 | 0.5 | 5P | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | 5P | LM2 | 52 | 13 | 20 | 5 | 3 | 7 | 4 |
M5 | 0.8 | 5P | LM2 | 60 | 16 | 25 | 5.5 | 3 | 7 | 4.5 |
M6 | 1 | 5P | LM2 | 62 | 19 | 28 | 6 | 3 | 7 | 4.5 |
M8 | 1.25 | 5P | LM3 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M8 | 1 | 5P | LM3 | 70 | 22 | 35 | 6.2 | 3 | 8 | 5 |
M10 | 1.5 | 5P | LM3 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M10 | 1.25 | 5P | LM3 | 75 | 24 | 39 | 7 | 3 | 8 | 5.5 |
M12 | 1.75 | 5P | LM4 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.5 | 5P | LM3 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M12 | 1.25 | 5P | LM3 | 82 | 29 | 42 | 8.5 | 3 | 9 | 6.5 |
M14 | 2 | 5P | LM4 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M14 | 1.5 | 5P | LM3 | 88 | 30 | 46 | 10.5 | 3 | 11 | 8 |
M16 | 2 | 5P | LM4 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M16 | 1.5 | 5P | LM3 | 95 | 32 | 50 | 12.5 | 3 | 13 | 10 |
M20 | 2.5 | 5P | LM4 | 105 | 37 | 56 | 15 | 3 | 15 | 12 |
M24 | 3 | 5P | LM4 | 120 | 45 | 72 | 19 | 3 | 18 | 15 |
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.
● A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
● The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
Thread Types | Meter | Number of Chamfered Threads | 5 P | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Legierter Stahl (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Gusseisen (FC) / Leitfähiges Gusseisen (FCD) / Kupfer (Cu) / Messing (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Surface treatment | Ohne Beschichtung |
Sie befinden sich auf der Seite für MT Series High-Speed Steel Point Tap, die Teilenummer ist MT-PTAP-M10-1.5-5P.
Sie finden detaillierte Informationen über Spezifikation und Dimensionierung unter der Teilenummer MT-PTAP-M10-1.5-5P.
Konfigurieren
Basiseigenschaften
Ausführung
Nominal
Pitch, Number of Threads(mm)
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
No. of Grooves
Length Under Neck(mm)
Precision
Square Part Length(mm)
Square Part Width(mm)
Filtern nach vsl. Lieferzeit
Optionale Eigenschaften
Teilenummer |
---|
MT-PTAP-M10-1.25-5P |
MT-PTAP-M12-1.25-5P |
MT-PTAP-M12-1.5-5P |
MT-PTAP-M12-1.75-5P |
MT-PTAP-M14-1.5-5P |
MT-PTAP-M14-2-5P |
Teilenummer | Standard-Stückpreis | Mindestbestellmenge | Mengenrabatt | Reguläre Versanddauer ? | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.09 € | 1 | Verfügbar | 5 Arbeitstage | M10 | 1.25 | 75 | 24 | 7 | 3 | 39 | LM3 | 8 | 5.5 | |
19.40 € | 1 | Verfügbar | 5 Arbeitstage | M12 | 1.25 | 82 | 29 | 8.5 | 3 | 42 | LM3 | 9 | 6.5 | |
19.40 € | 1 | Verfügbar | 5 Arbeitstage | M12 | 1.5 | 82 | 29 | 8.5 | 3 | 42 | LM3 | 9 | 6.5 | |
19.40 € | 1 | Verfügbar | 5 Arbeitstage | M12 | 1.75 | 82 | 29 | 8.5 | 3 | 42 | LM4 | 9 | 6.5 | |
23.17 € | 1 | Verfügbar | 5 Arbeitstage | M14 | 1.5 | 88 | 30 | 10.5 | 3 | 46 | LM3 | 11 | 8 | |
23.17 € | 1 | Verfügbar | 5 Arbeitstage | M14 | 2 | 88 | 30 | 10.5 | 3 | 46 | LM4 | 11 | 8 |